Automotive Fuel Line - TBSE | #IH30871011/15-R90


LOADING IMAGES
IH30871011/15-R90

Automotive Fuel Line - TBSE | #IH30871011/15-R90

TBSE is a hose specially designed for particular applications in fuel systems where low permeability levels are required.


Technical Specifications

  • Hose I.D. (mm): 5.0
  • Packaging: Reels
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.06 lb/ft, 0.08 kg/m
  • Industry: General Industrial, Transportation
  • Brand: Parker
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Hose Reinforcement Material: Textile
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 1.575 inch, 40 mm
  • Application: Automotive, Boat
  • Media: Fuels (Oil & Fuel), Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Inside Diameter: 3/16 inch, 5 mm
  • Outside Diameter: 0.394 inch, 10 mm
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Cover Material: Nitrile Butadiene Rubber (NBR)
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
Safety Warning

Item Information

TBSE hose is engineered with premium grade compounds to fuel engines while maintaing efficiency and performance. With a low permability rate, this hose is well known for its reliability and life expectation. The low permeation is a reflection of Parker's environment friendly attitude. The hose is flexible for easy routing in and around small engines and compartments and the cover is resistant to abrasion, oil, and weathering.

Markets
• Automotive
• Transportation
• Mobile
• Vocational

Features/Benefits
• Antistatic cover and tube compounds to dissipate electical charges
• Suitable also for B20 and E100 up to 70°C to permit the use with multiple refined fuels
• Design Factor 3:1 enhances safety for equipment and engines
• Available in coils or reels offering flexibility to your order needs
• Available in reels for display stand to facilitate operations in your workshop

Applications
• On-road and off-road vehicles
• Blowers, grinders, mowers
• Leaded and unleaded fuels, biodiesel, ethanol and gasoline

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513