Automotive Fuel Hose - TBE | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Fuel Hose - TBE

Automotive Fuel Hose - TBE

TBE is specially designed for fuel systems where the textile cover of the hose is requested.

Technical Specifications

  • Industry: Automotive, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Automotive, Boat
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Weight: 0.04 kg/m, 0.13 kg/m, 0.03 lb/ft, 0.09 lb/ft
  • Hose Reinforcement Material: Braid of Textile, n/a
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.118 to 0.295 inch, 3.0 to 7.5 mm
  • Minimum Bend Radius: 1.181 to 2.559 inch, 30 to 65 mm
  • Outside Diameter: 0.276 to 0.571 inch, 7.0 to 14.5 mm
Safety Warning

Full Product Description

TBE is a hose engineered with premium grade compounds to fuel motorbikes engines and constantly keep them efficient and performing. Thanks to its low permability rate has become pretty popular in the market and appreciated for its reliability and life expectation. The low permeation is also as a proof of Parker environment friendly attitude. The hose is flexible for easy routing in and around small engines and compartments; the textile cover braid is resistant to abrasion, oil and weathering.

Markets
• Automotive
• Transportation

Features/Benefits
• Suitable also for B20 and E100 up to 70°C to permit the use with multiple refined fuels
• Design Factor 3:1 enhances safety for equipment and engines
• The packaging in reels for display stand maximize the operational time in your workshop

Applications
• Motorbikes
• Leaded and unleaded fuels, biodiesel, ethanol and gasoline

Related Documents

×
Products Hose I.D. (mm)
IH11001300/15-R90 3.0
IH11001345/15-R90 7.5

687PDC
687513