Sterilizing grade gas filter cartridge, ASEPT-X | #ZCAX-3H-S


LOADING IMAGES
ZCAX-3H-S

Sterilizing grade gas filter cartridge, ASEPT-X | #ZCAX-3H-S

Parker's ASEPT-X filters have been validated to withstand over 100 reverse steam sterilisation cycles without the need for condensation management. With extended lifetime, they enable dairy producers to reduce their annual filtration spend by over 50%.


Technical Specifications

  • Seal Material: Silicone
  • Product Style: Cartridge
  • Length: 30 inch
  • End Cap Configuration: UF Retrofit
  • Length (inch): 30
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Sterile Filtration, Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: ASEPT-X
  • Filter Construction: Pleated
  • Filter Material: Expanded PTFE
  • Micron Rating: 0.2 MICRON in Liquid, 0.01 MICRON in Gas
  • For Fluid Type: Air and Gas
  • Pressure Differential: Capable of withstanding aggressive differential pressures at steam temperatures in the forward and reverse direction to up to 1.5 barg at 140°C
  • Operating Temperature: 70 °C
  • Materials of Construction: Filtration Media: Expanded PTFE
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Polysulphone
  • Quantity per Box: 1
Safety Warning

Item Information

ASEPT-X sterilising grade gas filters have been validated to withstand over 100 reverse steam sterilisation cycles without the need for condensation management. Customer trials have confirmed the ASEPT-X has significantly extended lifetime when compared to the next best alternative, enabling dairy producers to reduce their annual filtration spend by over 50 per cent.

Maintaining filter integrity under harsh conditions such as repeated reverse steam sterilization also safeguards the sterile process, reducing the risk of contamination, protecting your product and increasing shelf-life.

Features and Benefits

• Fully validated bacterial, spore and bacteriophage retention
• Resistant to >1 bar dP in reverse direction at max SIP temperature
• Ability to withstand liquid condensate
• Significantly increased filter lifetime
• Reduced annual consumable spend
• Increased microbial security

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945