Sterilizing grade gas filter cartridge, ASEPT-X | Product Series

Filter by

    No filters selected

Product Style

Length (inch)

Length

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sterilizing grade gas filter cartridge, ASEPT-X

Sterilizing grade gas filter cartridge, ASEPT-X

Parker's ASEPT-X filters have been validated to withstand over 100 reverse steam sterilisation cycles without the need for condensation management. With extended lifetime, they enable dairy producers to reduce their annual filtration spend by over 50%.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Sterile Filtration, Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: ASEPT-X
  • Filter Construction: Pleated
  • Filter Material: Expanded PTFE
  • Micron Rating: 0.2 MICRON in Liquid, 0.01 MICRON in Gas
  • For Fluid Type: Air and Gas
  • Pressure Differential: Capable of withstanding aggressive differential pressures at steam temperatures in the forward and reverse direction to up to 1.5 barg at 140°C
  • Operating Temperature: 70 °C
  • Materials of Construction: Filtration Media: Expanded PTFE
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Polysulphone
  • Specifications Met: Current EC1935/2004
  • Product Style: Cartridge or Demi Cartridge
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • End Cap Configuration: Cartridges:
    P-7
    Bio-X Retrofit
    UF Retrofit

    Demi Cartridges:
    UF Retrofit
    TRUESEAL
    Demi MCY
    Demi A & B Std
  • Seal Material: Silicone or EPDM
Safety Warning

Full Product Description

ASEPT-X sterilising grade gas filters have been validated to withstand over 100 reverse steam sterilisation cycles without the need for condensation management. Customer trials have confirmed the ASEPT-X has significantly extended lifetime when compared to the next best alternative, enabling dairy producers to reduce their annual filtration spend by over 50 per cent.

Maintaining filter integrity under harsh conditions such as repeated reverse steam sterilization also safeguards the sterile process, reducing the risk of contamination, protecting your product and increasing shelf-life.

Features and Benefits

• Fully validated bacterial, spore and bacteriophage retention
• Resistant to >1 bar dP in reverse direction at max SIP temperature
• Ability to withstand liquid condensate
• Significantly increased filter lifetime
• Reduced annual consumable spend
• Increased microbial security

Related Documents

×
Products Product Style Length (inch) Length End Cap Configuration Seal Material
ZCAX-BT-S Demi Cartridge 2.5 2.5 inch TRUESEAL Silicone
ZCAX-BZ-S Demi Cartridge 2.5 2.5 inch Demi A & B Std Silicone
ZCAX-AH-S Demi Cartridge 5 5 inch UF Retrofit Silicone
ZCAX-AT-S Demi Cartridge 5 5 inch TRUESEAL Silicone
ZCAX-AZ-S Demi Cartridge 5 5 inch Demi A & B Std Silicone
ZCAX-KC-S Cartridge 5 5 inch P-7 Silicone
ZCAX-KH-S Cartridge 5 5 inch UF Retrofit Silicone
ZCAX-1C-S Cartridge 10 10 inch P-7 Silicone
ZCAX-1H-S Cartridge 10 10 inch UF Retrofit Silicone
ZCAX-2C-S Cartridge 20 20 inch P-7 Silicone
ZCAX-2H-S Cartridge 20 20 inch UF Retrofit Silicone
ZCAX-3C-S Cartridge 30 30 inch P-7 Silicone
ZCAX-3H-S Cartridge 30 30 inch UF Retrofit Silicone

687PDC
679945