Static Dissipative Hose - 929BJ | #929BJ-6


LOADING IMAGES
929BJ-6

Static Dissipative Hose - 929BJ | #929BJ-6

Parker's 929BJ hose features a static-dissipative PTFE core tube and a brown silicone, steam cleanable jacket to provide a smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Design Factor: 4:1
  • Media: Air, Chemicals (Adhesive), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R1, Type 4B
  • Maximum Operating Pressure: 2500 psi, 17.2 MPa, 172 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Compatible Fitting: 91N Series
  • Application: Adhesive Dispensing, Autoclave, Chemical Transfer, Compressed Air/Gases, High Temperature Hydraulics, High Temperature Applications
  • Inside Diameter: 5/16 inch, 8 mm
  • Weight: 0.23 lb/ft, 0.34 kg/m
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: Silicone
  • Vacuum Pressure Rating: 711.2 Inch-Hg, 28 mm-Hg
  • Size: -6
  • Hose Reinforcement Material: Braid of 304 Stainless Steel
  • Product Style: Static Dissipative
  • Product Type: PTFE Hose
  • Outside Diameter: 17.8 mm, 0.700 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 929BJ Smoothbore Heavy Wall PTFE Hose features a specially designed brown silicone jacket to provide a clean, smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants. The hose is constructed of a static-dissipative PTFE core tube, reinforced with a 304 stainless steel braid, and protected with an extruded silicone cover for added durability.
929BJ assemblies are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines.

Markets:  
• Fluid Handling
• Compressed Gas
• Transportation
• Military

Features/Benefits:
• Silicone cover protects the stainless steel wire reinforcement against wear and fraying
• Silicone cover provides clean, smooth cover and prevents contaminants from accumulating in braid
• Tight bend radius
• Improved kink resistance over .030” wall PTFE hose
• Enhanced resistance to gas permeation due to increased PTFE wall thickness
• Steam cleanable

Applications:
• Vacuum lines for high temperature autoclaves
• General hydraulics
• Compressed air/gases

Technical Specifications:
• Cover must be skived prior to fitting attachment
• Hose I.D. is nominal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$48.00 /ft

Quantity:
 
Shipping: Usually Ships within  14   business days
Extended Price: 1 X $48.0 = 48
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563