Standard Pilot Assisted Load Control Valves | #MHB-030-LBBH-52E


LOADING IMAGES
MHB-030-LBBH-52E

Standard Pilot Assisted Load Control Valves | #MHB-030-LBBH-52E

REGIONAL - Parker’s piloted load control valves operate independent of downstream pressure to prevent runaway loads under dynamic conditions using a pilot signal, handling pressures up to 420 bar (6000 psi) and flows up to 350 lpm (90 gpm).


Technical Specifications

  • Maximum Flow Rate: 30 GAL/MIN, 112.5 L/MIN
  • Pilot Pressure Ratio: 3:1
  • Adjustment Mechanism: Tamper Resistant
  • Mounting Type: Single Gasket
  • Holding Pressure: 3000 PSI, 210 BAR
  • Pressure Control Range: 1500-3000 PSI, 105-210 BAR
  • Port Size: SAE-8
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 30 Gal/min, 112.5 L/min
  • Pilot Pressure Ratio: 3:1
  • Adjustment Mechanism: Tamper Resistant
  • Mounting Type: Single Gasket
  • Holding Pressure: 3000 psi, 210 bar
  • Pressure Control Range: 1500-3000 psi, 105-210 bar
  • Port Size: SAE-8
  • Seal Material: Nitrile
  • Flow Rate: 30 Gal/min, 112.5 L/min
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Pressure Control Sensitivity: N/A psi, N/A bar
  • Function: Counterbalance Valve
  • Actuation Type: Pilot Operated
  • Pilot Location: External
  • Body Material: Aluminum
  • Flow Direction: Cylinder port C, Valve port V, Pilot port P
  • Leak Rate: 5 @ 80% of setting drops/min
  • Cavity Size: N/A
  • Installation Torque: N/A Nm, N/A lb-ft
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Valve Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 2.5 lb, 1.13 kg
Safety Warning

Item Information

Parker’s piloted load holding/counterbalance valves are a combination of a relief, sequence, and flow control valve that can handle pressures up to 420 bar (6000 psi) and flows up to 350 lpm (90 gpm). These robust valves allow the operator to maintain control of the load by preventing it from overrunning the pump while also protecting against thermal expansion. The wide selection of pilot ratios enables the valve to open based off a given backpressure specific to the application, which could be much lower than the spring pressure setting. This feature allows predictable and consistent control of a load throughout its lowering cycle.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Poppet style construction with minimal leakage
• Tamperproof versions available
• Single cartridge valve with integral reverse flow check valve
• Available pilot ratios 8:1 to 1.5:1
• All external parts zinc plated

Applications:
• Load holding
• Position holding

Additional Technical Insight:
The load control valves are load assisted i.e the pilot pressure acts on the difference between the setting and the load at the pilot ratio.
It should always be set at a minimum of 30% higher than the maximum load induced pressure to ensure the valve closes correctly.
Sizing a counterbalance valve needs care in that the flow required is usually higher than system pump flow, as in the case with a cylinder application (retract flow could be twice the system flow) though oversizing the valve could cause instability.
Because of  dynamic load variations in many applications, it may be necessary to use a lower pilot ratio or fit an orifice in the pilot line in order to gain stability. The valve will be affected by backpressure and care must be taked with proportional and closed center systems.

Read More Show Less

CAD Drawings + Files

Part Number
MHB-030-LBBH-52E IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264