Subplates for Pressure Valves - Series SPP | #SPP10M12B910


LOADING IMAGES
SPP10M12B910

Subplates for Pressure Valves - Series SPP | #SPP10M12B910

Subplates series SPP are used for pressure valves with BSPP threads. They are available in different versions from size NG10 to NG32.


Technical Specifications

  • Port Connection: NG32 / CETOP 08
  • Connection Thread Size: A, B = G 1 1/2; X, Y = G 1/4
  • Actuation Type: N/A
  • Mounting Type: Subplate mounting
  • Product Series: Plate
  • Function: N/A
  • Position Sensing Type: Rear
  • Maximum Flow Rate: N/A
  • Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's proven subplates series SPP are designed for mounting pressure valves with BSPP (British Standard Pipe Parallel) threads and contribute to a reliable operation. They are available in different versions and three sizes: NG06, NG10 and NG32.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO - for quick, easy integration
• Optimally adapted to the Parker pressure valves
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
SPP10M12B910 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478