Subplates for Pressure Valves - Series SPP | Product Series

Filter by

    No filters selected

Port Connection

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Subplates for Pressure Valves - Series SPP

Subplates for Pressure Valves - Series SPP

Subplates series SPP are used for pressure valves with BSPP threads. They are available in different versions from size NG10 to NG32.

Technical Specifications

  • Product Series: Plate
  • Actuation Type: N/A
  • Mounting Type: Subplate mounting
  • Function: N/A
  • Position Sensing Type: Rear
  • Maximum Flow Rate: N/A
  • Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's proven subplates series SPP are designed for mounting pressure valves with BSPP (British Standard Pipe Parallel) threads and contribute to a reliable operation. They are available in different versions and three sizes: NG06, NG10 and NG32.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO - for quick, easy integration
• Optimally adapted to the Parker pressure valves
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Connection Thread Size
SPP3M6B910 NG10 / CETOP 05 A, B = G 3/4; X, Y = G 1/4
SPP3R6B9 NG10 / CETOP 05 P, T = G 3/4; X = G 1/4
SPP6M8B910 NG25 / CETOP 07 A, B = G 1; X, Y = G 1/4
SPP6R10B9 NG25 / CETOP 07 P, T = G 1 1/4; X = G 1/4
SPP10M12B910 NG32 / CETOP 08 A, B = G 1 1/2; X, Y = G 1/4
SPP10R12B910 NG32 / CETOP 08 A, B = G 1 1/2; X = G 1/4

687PDC
687478