Small Bore High Pressure Mini Hydraulic Hose – 2020N | #2020N-012R30


LOADING IMAGES
2020N-012R30

Small Bore High Pressure Mini Hydraulic Hose – 2020N | #2020N-012R30

Parker high pressure mini hydraulic hoses feature a compact hose O.D. for use in mini-hydraulic applications under 7,000 psi.


Technical Specifications

  • Hose I.D. (size): -012
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 2.5:1
  • Hose Inner Tube Material: Polyamide (PA), Conductive
  • Media: Air, Industrial Gases, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Maximum Operating Pressure: 6890 psi, 47.5 MPa, 475 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Bend Radius: 0.790 inch, 20 mm
  • Application: Oil & Gas, Hydraulic Systems, Subsea Umbilicals
  • Compatible Fitting: EX Series
  • Weight: 0.01 lb/ft, 0.02 kg/m
  • Cover Material: Polyurethane
  • Inside Diameter: 5/64 inch, 2 mm
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 4.9 mm, 0.200 inch
  • Size: -012

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

High pressure 2020N Polyflex hoses feature a very small hose I.D. and are rated up to 6,890 psi. They are used anywhere high pressure services require a very small hose O.D. such as mini-hydraulic and gas applications. Parker 2020N hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and they show low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial

Features/Benefits:
• Small I.D. hose with compact O.D.
• Good flexibility
• Continuous long lengths without splices
• Available in twin line constructions

Applications:
• Mini-hydraulic systems
• Gas applications
• Measuring systems
• Diagnostic systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563