BD PROFILE, SINGLE ACTING O-RING ENERGIZED ROD SEAL FOR HYDRAULIC APPLICATIONS | #4700BD18701125N250


LOADING IMAGES
4700BD18701125N250

BD PROFILE, SINGLE ACTING O-RING ENERGIZED ROD SEAL FOR HYDRAULIC APPLICATIONS | #4700BD18701125N250

Parker's BD profile is a single-acting, non-symmetrical rod seal with knife-trimmed, beveled sealing lips and secondary heel lip for enhanced stability. Robust design for extreme wear resistance.


Technical Specifications

  • Gland Depth: 0.187
  • Groove Width: 0.250
  • Maximum Working Temperature (F): 200
  • Minimum Working Temperature (F): -65
  • Outside Diameter (inch): 1.500
  • Seal Material: P4700A90
  • Inside Diameter (inch): 1.125
  • Maximum Operating Pressure: 5000 psi
  • Body Material: TPU
  • Spring Material: NBR
  • For Fluid Type: Oil
  • Color: Green
  • Durometer: 90 Shore A
  • Thermal Application Type: Low Temperature (< -30°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Specifications Met: None
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document found in Product Support tab. Contact Parker for requirements outside standards shown.

Parker’s BD Profile is a single-acting, non-symmetrical profile rod seal for hydraulics. The o-ring energizer functions as a spring to maintain sealing contact under vacuum, low pressure, and cold temperature conditions. The knife trimmed, beveled lip does an excellent job wiping fluid film. Its rectangular shaped cross section ensures stability in the gland. A stabilizing lip is located below the primary sealing lip, just above the base of the seal, to provide enhanced sealing performance and ensure a tight, stable fit in the gland.

Available in Parker’s proprietary urethanes, the BD Profile provides
• Long life
• Extrusion resistance
• Low compression set
• Shock load resistance, and
• Excellent sealing performance at zero pressure

The BD Profile is designed to be used as a stand alone rod seal or for use with the BR Profile rod buffer seal for more critical sealing applications.

Enhanced extrusion resistance: For enhanced extrusion protection, the BD Profile may be designed with a positively actuated back-up ring located in the heel (see BD Profile with Back-up Ring).

Standard Materials (Shell or Seal Body):
• P4300A90 Resilon® polyurethane; Temp -65 / +275F; Pressure* 5000 psi; Surface speed <1.6 ft/s (100 fpm)
• P4301A90 Resilon polyurethane; Temp -35 / +275F (+225F in water); Pressure* 5000 psi; Surface speed <1.6 ft/s (100 fpm)
• P4700A90 Polyurethane; Temp -65 / +200F; Pressure* 5000 psi; Surface speed <1.6 ft/s (100 fpm)
• P5065A88 Low temperature urethane; Temp -70 / +200F; Pressure* 3500 psi; Surface speed < 1.6 ft/s (100 fpm)

*Pressure range shown is for systems without wear rings. If used with wear rings, consult Engineering Section (Section2) of Parker’s Fluid Power Seal Design Guide, Catalog EPS5370.

Energizer Spring Materials:
Standard spring energizer is a common 70A nitrile o-ring. Additional energizer elements available, including low-temperature nitrile and canted-coil spring.

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Typical applications:
• Dynamic sealing of hydraulic cylinders and equipment components, including: Actuators, pumps, and valves

Read More Show Less

CAD Drawings + Files

Part Number
4700BD18701125N250 DXF

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567