ServiceJunior Test-Kit | #SCA-HP-KIT-01


LOADING IMAGES
SCA-HP-KIT-01

ServiceJunior Test-Kit | #SCA-HP-KIT-01

Parker's ServiceJunior diagnostic test kits are ideal to digitally measure pressure and capture min and max fluctuations in any hydraulic or pneumatic system.


Technical Specifications

  • Pressure Measurement Range: na
  • Product Type: Test Kit ServiceJunior Adapter set stainless steel
Safety Warning

Item Information

Whether in industry, mobile hydraulics, service or repair: the pressure value is decisive for ensuring the functioning and productivity of machines and plant. The pressure transmitters, sensors and pressure switches used here can suffer from aging, wear or other infl uences, leading to incorrect measured values or switching points.
The ServiceJunior Test kit makes it easy to test manometers and pressure sensors, set pressure switches and more. The kit consists of a hydraulic or pneumatic hand pump used to generate a defi ned test pressure, plus a Service Junior as the reference device. Air, water or oil is used as the pressure medium.
Simply connect the unit to be tested to the hand pump. The connection hose and a large set of adapters are included in the supply package.

Markets:
• Maintenance and Repair, MRO
• Testing
• Industrial
• Construction
• Molding

Features/Benefits:
• Easy generation of pressures for testing and adjusting of Pressure meters, Pressure sensors, Pressure switches, Safety valves e.g.
• Also suitable for mobile use
• Pneumatic version from -0.95 - 60 bar and hydraulic version from 0 - 700 bar
• No additional power supply necessary
• Includes large set of adapters

Applications:
• Service and test
• Quality assurance
• Commissioning
• Fluid or air system maintenance and troubleshooting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614