ServiceJunior Test-Kit | Product Series

Filter by

    No filters selected

Product Type

Pressure Measurement Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ServiceJunior Test-Kit

ServiceJunior Test-Kit

Parker's ServiceJunior diagnostic test kits are ideal to digitally measure pressure and capture min and max fluctuations in any hydraulic or pneumatic system.

Full Product Description

Whether in industry, mobile hydraulics, service or repair: the pressure value is decisive for ensuring the functioning and productivity of machines and plant. The pressure transmitters, sensors and pressure switches used here can suffer from aging, wear or other infl uences, leading to incorrect measured values or switching points.
The ServiceJunior Test kit makes it easy to test manometers and pressure sensors, set pressure switches and more. The kit consists of a hydraulic or pneumatic hand pump used to generate a defi ned test pressure, plus a Service Junior as the reference device. Air, water or oil is used as the pressure medium.
Simply connect the unit to be tested to the hand pump. The connection hose and a large set of adapters are included in the supply package.

Markets:
• Maintenance and Repair, MRO
• Testing
• Industrial
• Construction
• Molding

Features/Benefits:
• Easy generation of pressures for testing and adjusting of Pressure meters, Pressure sensors, Pressure switches, Safety valves e.g.
• Also suitable for mobile use
• Pneumatic version from -0.95 - 60 bar and hydraulic version from 0 - 700 bar
• No additional power supply necessary
• Includes large set of adapters

Applications:
• Service and test
• Quality assurance
• Commissioning
• Fluid or air system maintenance and troubleshooting

Related Documents

×
Products Product Type Pressure Measurement Range
SCHP-KIT-060-02-01 Test Kit ServiceJunior Pneumatic version Accuracy ± 0.1 % of the measuring span -0.95...060
SCHP-KIT-060-03-01 Test Kit ServiceJunior Pneumatic version Accuracy ± 0.25 % of the measuring span -0.95...060
SCHP-KIT-700-02-01 Test Kit ServiceJunior Hydraulic version Accuracy ± 0.1 % of the measuring span 0...700
SCHP-KIT-700-03-01 Test Kit ServiceJunior Hydraulic version Accuracy ± 0.25 % of the measuring span 0...700
SCC-400 Equipment case Test Kit ServiceJunior Pneumatic version na
SCC-410 Equipment case Test Kit ServiceJunior Hydraulic version na
SCHP-SEALSET Set of seals flat, plastic seals and O-rings na
SMA1/4MA-1/8M-1000BLCF 1-m connecting hose Test Kit ServiceJunior Pneumatic version na
SCA-HP-KIT-01 Test Kit ServiceJunior Adapter set stainless steel na

687PDC
687614