Quick Coupling with Parker own Profile, Series 93 | #93KLTF13SVN


LOADING IMAGES
93KLTF13SVN

Quick Coupling with Parker own Profile, Series 93 | #93KLTF13SVN

Quick coupling system with nominal diameter 8.1 for pneumatic and fluid handling applications up to 15 bar. Coupling system with Parker own profile. Available made of brass/steel.


Technical Specifications

  • Hose I.D.: 13
  • Version: Flat-Sealing
  • Connection Type: Hose Barb
  • Type: Coupling
  • Connection Thread Size (inch): na
  • Diameter: 8,1 nom
  • Valve Included: Yes
  • Length: 62 mm
  • Hex Size: 24 mm
  • Flow Rate: 50 L/min
  • Materials of Construction: Steel nickel plated
  • Seal Material: NBR
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 15 bar
Safety Warning

Item Information

Parker's Series 93 is a modular integrated coupling and plug for installation in multi-coupling systems (series 08). Series 93 stands out for its high resilience, low coupling forces and great resistance to liquid media due to the special coating of the coupling body.

Markets:
- Machinery Construction

Features/Benefits:
- High resilience
- Low coupling forces
- Great resistance to liquid media due to the special coating of the coupling body

Applications:
- Molding
- Water and Cooling Lines

Read More Show Less

CAD Drawings + Files

Part Number
93KLTF13SVN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098