Quick Coupling with International Profile, Series 86/87/88 | #87SFAK17MXX


LOADING IMAGES
87SFAK17MXX

Quick Coupling with International Profile, Series 86/87/88 | #87SFAK17MXX

Quick coupling system with nominal diameter 6/9/13 for tempering and cooling applications up to 15 bar. Coupling system with International profile. Available made of brass.


Technical Specifications

  • Connection Thread Size (inch): 3/8
  • Valving: No
  • Diameter Nominal (DN): 9
  • Length (mm): 34
  • Special Options: na
  • Hose I.D.: na
  • Connection Type: Male Thread - tapered
  • Product Type: Plug
  • Hex Size: 19 mm
  • Outside Diameter: 13,5 mm
  • Materials of Construction: Brass
  • Seal Material: na
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 15 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Quick Coupling Series 86/87/88 were especially developed for connecting coolant lines and injection molds. The countersunk plugs can easily be connected and disconnected because of the extended sleeve. The angular connections prevent kinks from forming in the hose.

This coupling series is available in single shut-off, double shut-off, straight-through versions and is also available with SAFE-LOCK™-technology. The shut-off couplings (with valve) are equipped with nickel plated sleeves for quick and accurate visual differentiation.

Markets:
- Industrial

Features/Benefits:
- SAFE-LOCK™-technology reliably prevents accidental uncoupling of the system under pressure
- Shut-off couplings are equipped with nickel plated sleeve for quick and accurate visual differentiation

Application Area:
- Mold cooling
- Cooling and tempering lines

Read More Show Less

CAD Drawings + Files

Part Number
87SFAK17MXX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098