Quick Coupling with French Profile, Series 608/612 | #608VN1015MXN


LOADING IMAGES
608VN1015MXN

Quick Coupling with French Profile, Series 608/612 | #608VN1015MXN

Quick coupling system with nominal diameter 8/12 for tempering and cooling applications up to 20 bar. Coupling system with with French Profile. Available made of brass.


Technical Specifications

  • Connection Thread Size (inch): 1/8
  • Connection Thread Size (mm): na
  • Diameter Nominal (DN): 8
  • Length (mm): 150
  • Hose I.D.: na
  • Connection Type: Male Thread
  • Type: Extension Plug
  • Valve Included: without
  • Hex Size: 6 mm
  • Outside Diameter: 21 mm
  • Materials of Construction: Brass
  • Seal Material: na
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 20 bar
Safety Warning

Item Information

Parker's Quick Coupling Series 608/612 (French series) has been specially developed for cooling in the field of plastic injection machines / molds. By using vertical plug inserts, the cooling connection can be installed directly in the mold / machine, so the external contour has no protruding extension components. This allows easy and safe handling during the work process and prevents damage to the coupling and the mold.
This system is supplied as a “straight-through coupling“ with no valves. The coding of the in and outlets can be represented by simple fixing of the colored clips / rings onto the coupling and plug.

The use of the locking balls means that an optimum grip of the plug connection is guaranteed, even with forces that are applied laterally. The simple unlocking mechanism, which is optimized by knurling at the end of the sleeve, can be operated by pulling back once on the sleeve.

Markets:
- Industrial

Features/Benefits:
- Color coding by fixing colored clips onto the coupling and the plug
- Optimum grip of the plug connection due to the locking balls
- Simple unlocking mechanism

Applications:
- Mold cooling
- Cooling and tempering lines

Read More Show Less

CAD Drawings + Files

Part Number
608VN1015MXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098