Quick Coupling with Frenchmatic I Profile, Series 6006/6009/6012/6016 | #6006SBIW10MVN


LOADING IMAGES
6006SBIW10MVN

Quick Coupling with Frenchmatic I Profile, Series 6006/6009/6012/6016 | #6006SBIW10MVN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Thread Size (inch): 1/8
  • Valving: with
  • Diameter Nominal (DN): 6
  • Hose I.D.: na
  • Connection Type: Female Thread
  • Type: Plug
  • Length: 47 mm
  • Hex Size: 17 mm
  • Outside Diameter: 9,4 mm
  • Materials of Construction: Brass
  • Seal Material: FKM
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 20 bar
Safety Warning

Item Information

Parker's Quick Coupling Series 6006/6009/6012/6016 was constructed with valves as an alternative to the French profiles. All four nominal diameters in our Frenchmatic I range are available as single shut-off and double shut-off version.

The locking balls guarantee an optimum hold by the insert connection even with forces acting from the side. The Series 6006/6009/6012/6016 stands out for its optimum flow rate with absolute minimal flow resistance.

Markets:
- Industrial

Features/Benefits:
- Optimum flow rate with absolute minimal flow resistance

Applications:
- Mold cooling
- Cooling and tempering lines

Read More Show Less

CAD Drawings + Files

Part Number
6006SBIW10MVN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098