Quick Coupling with Parker own Profile, Series 41 | #41SFTF10MXN


LOADING IMAGES
41SFTF10MXN

Quick Coupling with Parker own Profile, Series 41 | #41SFTF10MXN

Quick coupling system with nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Parker own profile. Available made of brass nickel plated.


Technical Specifications

  • Connection Thread Size (mm): na
  • Hose I.D.: 10
  • Connection Type: Hose Barb
  • Connection Thread Size (inch): na
  • Type: Plug
  • Diameter: 10 nom
  • Valve Included: No
  • Version: Straight-Through
  • Length: 48 mm
  • Hex Size: n/a
  • Outside Diameter: 15 mm
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 115 L/min
  • Materials of Construction: Brass Nickel Plated
  • Seal Material: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 41 is a corrosion resistant brass coupling with no valve for applications with liquids in the pressure range up to 35 bar. Series 41 stands out for a high flow with minimal pressure drop.

Markets:
- Machinery Construction

Features/Benefits:
- Corrosion resistant
- High flow with minimal pressure drop

Applications:
- High flow water applications

Read More Show Less

CAD Drawings + Files

Part Number
41SFTF10MXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098