Dry Break Quick Coupling with Parker Profile, Series 204 | #204KLIW10MPN


LOADING IMAGES
204KLIW10MPN

Dry Break Quick Coupling with Parker Profile, Series 204 | #204KLIW10MPN

Dry break quick coupling system with nominal diameter 4 for pneumatic and fluid handling applications in sensitive environments up to 15 bar. Available made of brass or stainless steel.


Technical Specifications

  • Connection Thread Size (inch): 1/8
  • Material: Brass nickel plated
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Diameter: 4 nom
  • Valve Included: Yes
  • Version: Flat-sealing
  • Length: 45 mm
  • Hex Size: 14 mm
  • Outside Diameter: 19 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 15 bar
  • Flow Rate: 325 L/min
Safety Warning

Item Information

Parker's dry break coupling system has been developed for applications in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media.
This coupling system with single-hand operation has extremely low leakage rates and minimal dead space volume. The design allows absolutely no air pockets when coupling and only a barely noticeable film of the medium being channeled on the valve bodies when uncoupling.

Markets:
- Life Science
- Process
- Electronic Cooling
- Industrial
- Food & Beverage

Features/Benefits:
- Dry break – extremely low dead volume remaining
- Single-handed operation for easy and fast connection
- Ergonomic sleeve shape for easy handling
- Low connecting forces
- Valve body protected by collar design
- Clean, deposit free surface (RZ16)
- High vacuum rating

Applications:
- Laboratory Gas Supply
- Cooling of Electronic Components
- Vacuum Applications
- Food and chemical processing

- Water and coolant lines

- Thermal Management 

Read More Show Less

CAD Drawings + Files

Part Number
204KLIW10MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098