Dry Break Quick Coupling with Parker Profile for Block/Plate Assembly, Series 200KLEK | Product Series

Filter by

    No filters selected

Type

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dry Break Quick Coupling with Parker Profile for Block/Plate Assembly, Series 200KLEK

Dry Break Quick Coupling with Parker Profile for Block/Plate Assembly, Series 200KLEK

Dry break quick coupling system with nominal diameter 3/4/6/9/12/19 for pneumatic and fluid handling applications in sensitive environments up to 15 bar. Available made of stainless steel.

Technical Specifications

  • Minimum Operating Temperature: -15 °C
  • Application: Thermal Management
  • Brand: Rectus
  • Fitting Connection Type: Female Thread
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Valve Type: Non-Spill / FlatFace
  • Materials of Construction: Stainless Steel
  • Valve Included: Yes
  • Version: Flat-sealing
  • Diameter: 3 to 19 mm (nominal)
  • Seal Material: FKM
Safety Warning

Full Product Description

Parker's Coupling Series 200KLEK is a dry break coupling systems for block/plate assembly in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media.
In the case of block assembly, a special sealing system ensures an optimum seal. Extremely low leakage rate and minimum dead space volume. There are absolutely no air pockets when coupling and a barely noticeable film of the medium being channelled on the valve bodies when uncoupling. Series 200KLEK stands out for its low coupling forces. The valve body is protected with collar design.

Markets:
- Machine tooling

- Electronic cooling

- Hydrogen


Features/Benefits:
- Dry break - no spillage and minimum dead space volume
- No air inclusion when connecting
- Tolerates deviations in axial alignment when installing

Applications:
- Electronic cabinets
- Laser cooling
- Computer cooling

- Lithography machines

- Hydrogen 

Related Documents

×
Products Type Length (mm)
203KLIW08EVXEK Coupling 5,3
204KLIW10EVXEK Coupling 8,4
206KLIW13EVXEK Coupling 12.5
209KLIW17EVXEK Coupling 17
212KLIW21EVXEK Coupling 20
219KLIW26EVXEK Coupling 30
203SLIW08EVXEK Plug 28.75
204SLIW10EVXEK Plug 42
206SLIW13EVXEK Plug 51.15
209SLIW17EVXEK Plug 57.4
212SLIW21EVXEK Plug 69.7
219SLIW26EVXEK Plug 82.4

687PDC
A43098