Dry Break Quick Coupling with Parker Profile for Block/Plate Assembly, Series 200KLEK | #206SLIW13EVXEK


LOADING IMAGES
206SLIW13EVXEK

Dry Break Quick Coupling with Parker Profile for Block/Plate Assembly, Series 200KLEK | #206SLIW13EVXEK

Dry break quick coupling system with nominal diameter 3/4/6/9/12/19 for pneumatic and fluid handling applications in sensitive environments up to 15 bar. Available made of stainless steel.


Technical Specifications

  • Length (mm): 51.15
  • Type: Plug
  • Diameter: 6 mm (nominal), 21 mm
  • Valve Included: Yes
  • Function: Flat-sealing
  • Materials of Construction: Stainless Steel AISI 316L
  • Seal Material: FKM
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 15 bar
  • Application: Thermal Management
Safety Warning

Item Information

Parker's Coupling Series 200KLEK is a dry break coupling systems for block/plate assembly in sensitive environments, for example in analysis technology, in cooling systems, in transport systems and many applications with aggressive media.
In the case of block assembly, a special sealing system ensures an optimum seal. Extremely low leakage rate and minimum dead space volume. There are absolutely no air pockets when coupling and a barely noticeable film of the medium being channelled on the valve bodies when uncoupling. Series 200KLEK stands out for its low coupling forces. The valve body is protected with collar design.

Markets:
- Machine tooling

- Electronic cooling

- Hydrogen


Features/Benefits:
- Dry break - no spillage and minimum dead space volume
- No air inclusion when connecting
- Tolerates deviations in axial alignment when installing

Applications:
- Electronic cabinets
- Laser cooling
- Computer cooling

- Lithography machines

- Hydrogen 

Read More Show Less

CAD Drawings + Files

Part Number
206SLIW13EVXEK STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098