Quick Coupling with English Profile, Series 17 | #17SFTF06SXN


LOADING IMAGES
17SFTF06SXN

Quick Coupling with English Profile, Series 17 | #17SFTF06SXN

Quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with English profile. Available made of brass/steel.


Technical Specifications

  • Hose I.D. (mm): 6
  • Connection Type: Hose Barb
  • Connection Thread Size (inch): na
  • Type: Plug
  • Diameter: 5 nom
  • Valve Included: No
  • Version: Single Shut-Off
  • Length: 58 mm
  • Hex Size: na
  • Outside Diameter: 12 mm
  • Materials of Construction: Steel nickel plated
  • Seal Material: na
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 870 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 17 is a brass/steel industrial coupling with English profile specifically suited to compressed air applications in industry.
This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. Series 17 is very versatile applicable due to its slim design and light weight.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
17SFTF06SXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098