Quick Coupling with European Profile, Series 10/11/12 | #11SFAM16MXX


LOADING IMAGES
11SFAM16MXX

Quick Coupling with European Profile, Series 10/11/12 | #11SFAM16MXX

Quick coupling system with nominal diameter 6/9/13 for tempering and cooling applications up to 15 bar. Coupling system with European profile. Available made of brass.


Technical Specifications

  • Valving: without
  • Length (mm): 26
  • Diameter Nominal (DN): 9
  • Connection Thread Size (mm): 16x1, 5
  • Special Options: na
  • Material: Brass
  • Hose I.D.: na
  • Connection Type: Male Thread
  • Connection Thread Size (inch): na
  • Type: Plug
  • Hex Size: 17 mm
  • Outside Diameter: 13,5 mm
  • Seal Material: na
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 15 bar
Safety Warning

Item Information

Parker's Quick Coupling Series 10/11/12 were especially developed for connecting coolant lines and injection molds. These series stands out for their convenient, single-handed operation and a reliable O-ring seal. Series 10/11/12 is widely used in Europe.

This coupling series is available in single shut-off, double shut-off or straight-through versions and is also available with SAFE-LOCK™-technology. The straight-through couplings are equipped with nickel plated sleeves for quick and accurate visual differentiation. The angular connections prevent kinks from forming in the hose.

Markets:
- Industrial

Features/Benefits:
- Single-hand operation for easy and fast connection
- SAFE-LOCK™-technology reliably prevents accidental uncoupling of the system under pressure

Applications:
- Mold cooling
- Cooling and tempering lines

Read More Show Less

CAD Drawings + Files

Part Number
11SFAM16MXX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098