Quick Coupling with European Profile, Series 10/11/12 | #11KFTF13MVXSV


LOADING IMAGES
11KFTF13MVXSV

Quick Coupling with European Profile, Series 10/11/12 | #11KFTF13MVXSV

Quick coupling system with nominal diameter 6/9/13 for tempering and cooling applications up to 15 bar. Coupling system with European profile. Available made of brass.


Technical Specifications

  • Length (mm): 68.5
  • Connection Thread Size (mm): na
  • Valving: without
  • Diameter Nominal (DN): 9
  • Hose I.D.: 13
  • Special Options: Safe-Lock
  • Material: Brass
  • Connection Type: Hose Barb
  • Type: Coupling
  • Connection Thread Size (inch): na
  • Maximum Operating Temperature: 200 °C
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Pressure: 15 bar
  • Outside Diameter: 23 mm
  • Seal Material: FKM
Safety Warning

Item Information

Parker's Quick Coupling Series 10/11/12 were especially developed for connecting coolant lines and injection molds. These series stands out for their convenient, single-handed operation and a reliable O-ring seal. Series 10/11/12 is widely used in Europe.

This coupling series is available in single shut-off, double shut-off or straight-through versions and is also available with SAFE-LOCK™-technology. The straight-through couplings are equipped with nickel plated sleeves for quick and accurate visual differentiation. The angular connections prevent kinks from forming in the hose.

Markets:
- Industrial

Features/Benefits:
- Single-hand operation for easy and fast connection
- SAFE-LOCK™-technology reliably prevents accidental uncoupling of the system under pressure

Applications:
- Mold cooling
- Cooling and tempering lines

Read More Show Less

CAD Drawings + Files

Part Number
11KFTF13MVXSV STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098