Dial-Air Regulators | #53R426RA


LOADING IMAGES
53R426RA

Dial-Air Regulators | #53R426RA

Dial-Air non-modular dial regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. These regulators provide quick and accurate pressure regulation for the majority of industrial applications.


Technical Specifications

  • Port Size: 3/4"
  • Notes: Semi-Precision, Relieving
  • Gauge Port Size: 1/4"
  • Outlet Pressure Rating: 5-160 PSI
  • Product Type: 51R: Mini Regulator | 52R: Standard Regulator | 53R & 54R: Hi-Flow Regulator
  • Port Size: 1/4" | 3/8" | 1/2" | 3/4" | 1" | 1-1/4" | 1-1/2" | 2"
  • Gauge Port Size: 1/4"
  • Port Type: NPT | BSPP
  • Maximum Inlet Pressure Rating: 20 bar, 300 psig
  • Operating Temperature: +150 °F, +65.5° °C
  • Pressure Control Range: 0 to 3 | 0 to 11 bar, 2 to 40 | 5 to 160 psig
  • Flow Rate: 0.33 | 55 | 85 | 92 | 104 | 189 | 307 | 330 | 755 dm3/sec, 0.7 | 117 | 180 | 195 | 220 | 400 | 650 | 700 | 1600 SCFM
  • Body Material: Zinc
  • Seal Material: Nitrile
  • Weight: 0.5 - 4.1 kg, 1.3 - 9 lb
Safety Warning

Item Information

Parker Dial-Air non-modular dial regulators provide a convenient and low-cost method to reduce supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. These regulators utilize a pressure indicating dial face that allows full pressure adjustment in a 270° turn. Dial-Air regulators are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. These units are an excellent product for panel mount application.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Quick response
• Low cost
• Ideally suited for applications where space restrictions are present

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577