Dial-Air Regulators | Product Series

Filter by

    No filters selected

Port Size

Outlet Pressure Rating

Gauge Port Size

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dial-Air Regulators

Dial-Air Regulators

Dial-Air non-modular dial regulators provide a convenient and low-cost method to reduce supplied air pressure to desired outlet pressure. These regulators provide quick and accurate pressure regulation for the majority of industrial applications.

Technical Specifications

  • Product Type: 51R: Mini Regulator | 52R: Standard Regulator | 53R & 54R: Hi-Flow Regulator
  • Port Size: 1/4" | 3/8" | 1/2" | 3/4" | 1" | 1-1/4" | 1-1/2" | 2"
  • Gauge Port Size: 1/4"
  • Port Type: NPT | BSPP
  • Maximum Inlet Pressure Rating: 300 psig, 20 bar
  • Operating Temperature: +150 °F, +65.5° °C
  • Pressure Control Range: 2 to 40 | 5 to 160 psig, 0 to 3 | 0 to 11 bar
  • Flow Rate: 0.7 | 117 | 180 | 195 | 220 | 400 | 650 | 700 | 1600 SCFM, 0.33 | 55 | 85 | 92 | 104 | 189 | 307 | 330 | 755 dm3/sec
  • Body Material: Zinc
  • Seal Material: Nitrile
  • Weight: 1.3 - 9 lb, 0.5 - 4.1 kg
Safety Warning

Full Product Description

Parker Dial-Air non-modular dial regulators provide a convenient and low-cost method to reduce supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. These regulators utilize a pressure indicating dial face that allows full pressure adjustment in a 270° turn. Dial-Air regulators are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. These units are an excellent product for panel mount application.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Quick response
• Low cost
• Ideally suited for applications where space restrictions are present

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products Port Size Outlet Pressure Rating Gauge Port Size Notes
51R125RA 1/4" 2-40 PSI Semi-Precision, Relieving
51R125RA1 1/4" 2-40 PSI Semi-Precision, Relieving
51R126RA 1/4" 5-160 PSI Semi-Precision, Relieving
52R125RA 1/4" 2-40 PSI 1/4" Semi-Precision, Relieving
52R125RA1 1/4" 2-40 PSI 1/4" Semi-Precision, Relieving
52R126RA 1/4" 5-160 PSI 1/4" Semi-Precision, Relieving
52R126RA1 1/4" 5-160 PSI 1/4" Semi-Precision, Relieving
52R225RA 3/8" 2-40 PSI 1/4" Semi-Precision, Relieving
52R226RA 3/8" 5-160 PSI 1/4" Semi-Precision, Relieving
52R226RA1 3/8" 5-160 PSI 1/4" Semi-Precision, Relieving
52R325RA 1/2" 2-40 PSI 1/4" Semi-Precision, Relieving
52R325RA1 1/2" 2-40 PSI 1/4" Semi-Precision, Relieving
52R326RA 1/2" 5-160 PSI 1/4" Semi-Precision, Relieving
52R326RA1 1/2" 5-160 PSI 1/4" Semi-Precision, Relieving
52R425RA 3/4" 2-40 PSI 1/4" Semi-Precision, Relieving
52R425RA1 3/4" 2-40 PSI 1/4" Semi-Precision, Relieving
52R426RA 3/4" 5-160 PSI 1/4" Semi-Precision, Relieving
52R426RA1 3/4" 5-160 PSI 1/4" Semi-Precision, Relieving
53R425RA 3/4" 2-40 PSI 1/4" Semi-Precision, Relieving
53R425RA1 3/4" 2-40 PSI 1/4" Semi-Precision, Relieving
53R426RA 3/4" 5-160 PSI 1/4" Semi-Precision, Relieving
53R426RA1 3/4" 5-160 PSI 1/4" Semi-Precision, Relieving
53R525RA 1" 2-40 PSI 1/4" Semi-Precision, Relieving
53R525RA1 1" 2-40 PSI 1/4" Semi-Precision, Relieving
53R526RA 1" 5-160 PSI 1/4" Semi-Precision, Relieving
53R526RA1 1" 5-160 PSI 1/4" Semi-Precision, Relieving
53R625RA 1-1/4" 2-40 PSI 1/4" Semi-Precision, Relieving
53R626RA 1-1/4" 5-160 PSI 1/4" Semi-Precision, Relieving
54R725RA 1-1/2" 2-40 PSI 1/4" Semi-Precision, Relieving
54R725RA1 1-1/2" 2-40 PSI 1/4" Semi-Precision, Relieving
54R726RA 1-1/2" 5-160 PSI 1/4" Semi-Precision, Relieving
54R726RA1 1-1/2" 5-160 PSI 1/4" Semi-Precision, Relieving
54R825RA 2" 2-40 PSI 1/4" Semi-Precision, Relieving
54R826RA 2" 5-160 PSI 1/4" Semi-Precision, Relieving
54R826RA1 2" 5-160 PSI 1/4" Semi-Precision, Relieving

687PDC
687577