Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #CBL-007


LOADING IMAGES
CBL-007

Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #CBL-007

6 ft sensor to monitor cable replacement for use with gen II SciLog sensors.


Technical Specifications

  • Product Type: 6ft Sensor to Monitor Cable
  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Pressure Sensing
  • Technology: Condition Monitoring
  • Product Series: SciPres II Sensors and Monitors
  • Length: 6 ft
Safety Warning

Item Information

The SciPres II is a digital pressure monitoring system that simultaneously monitors, displays and documents pressure from three independent single-use, pre-calibrated pressure sensors (P1, P2, and P3) plus a calculated transmembrane or differential pressure (TMP or DP). When combined with SciDoc software, data is collected in real time and stored on your laptop computer. In addition, the system features a digital output alarm to signal high and low pressure for each of the three connected sensors as well as transmembrane pressure or differential pressure.

SciPres II single-use sensors were designed as a standalone product or component to our laboratory pump series and bioprocessing NFF and TFF systems.

Features and Benefits

• Pre-calibrated

• NIST-traceable

• Certified calibration

• Extended-use sensors (optional)

• Gamma-stable

• NaOH stable

• Autoclave stable

• Comprehensive customer support

Applications

• Protein purification and concentration (e.g. whole cells, animal and bacterial cell lysates, monoclonal antibodies)

• Ultrafiltration, microfiltration, diafiltration and perfusion

• Protein Concentration/Diafiltration by TFF

• NFF or Normal Flow Filtration

• Chromatography Column Loading (a.k.a. “Chrome Loading”)

• Fermentation

• Bag Manifolds

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945