SciLog® WeighStation™ Family | #900-WSTN


LOADING IMAGES
900-WSTN

SciLog® WeighStation™ Family | #900-WSTN

The SciLog WeighStation Family is a range of mobile, single-use bioprocessing container holders with integrated scales for gravimetric fluid handling.


Technical Specifications

  • Additional Options: With Display and Load Cell
  • Product Type: WeighStation Single
  • Brand: SciLog
  • Industry: Life Sciences
  • Application: Gravimetric Fluid Handling
  • Weight: 50 kg (Max)
  • Frame Size: 29" x 29"
  • Media Volume: <35L per bioprocess container recommended ft3
  • Resolution: 10 g
Safety Warning

Item Information

• The SciLog® WeighStation™ family are mobile, single-use bioprocessing container holders integrated with scales for gravimetric fluid handling. Multiple configurations are available to improve process precision while enabling system flexibility.
• The SciLog® WeighStation™ provides fluid measurement for a wide range of upstream and downstream applications for bioprocessing containers from 5L to 200L, with scale resolution from 0.1 g to 0.01 Kg depending on your application.  Functional as a standalone device or integrated into SciLog processing platform, the WeighStation family can be used for:
- Retentate or Permeate Quantification for TFF
- Transfer of Bioreactor Contents
- Buffer Storage & Preparation
- Any other application where floor space and cross-contamination are concerns
• WeighStations configured for hanging bioprocessing containers in a vertical manner are available to hang one, two, or three bioprocessing containers up to 50 Kg each. The WeighPro is configured to hang one bioprocessing container, and also comes with a work surface and optional mounts for filters, tubing and pumps. The WeighCart™ accommodates 100 L or 200L cylindrical containers, and the WeighSmart™ is a vertical bioprocessing container holder that attaches to a GE ReadyKart.
• The SciLog® WeighStation™ family has a mobile design, optional display heads or without load cells, and small footprint to improve space utilization to add functionality to your process without reconfiguration.  
• The SciLog® WeighStation™ can interface to your popular data historian or local display, printer or spreadsheet providing an automatic audit trail for your processes.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945