Cases, Sample Cylinder Cases | #PC-1000


LOADING IMAGES
PC-1000

Cases, Sample Cylinder Cases | #PC-1000

Parker PGI’s Sample Cylinder Cases offer secure transportation for our Spun End and Ultra-Seal Sample Cylinder products. The cases are offered in 2 sizes in an unbreakable, water-tight, chemical resistant and corrosion-proof design.


Technical Specifications

  • Cylinder Type: 1000cc Capacity
  • Cylinder Type: 1000cc Capacity
  • Weight: 26 lb, 11.79 kg
  • Operating Temperature: +210° to -10° °F, +99° to -23 °C
  • Inside Diameter: 50-1/2" L x 13-7/16" W x 5-1/4" D inch
  • Outside Diameter: 53" L x 17-7/16" W x 6-1/16" D inch
Safety Warning

Item Information

Parker PGI’s Sample Cylinder cases are black ultra-high impact cases with dust-proof ABS latches and an O-ring seal.  Cases are shipped with a customizable solid foam insert and have wheeled ends for ease of transport.  

Sizes available are detailed below and will hold one (1) to three (3) cylinders dependent upon type and size.

PC-500
• Fits 150cc, 300cc or 500cc cylinders
• Inside dimensions:   35-3/4" L x 13-13/16" W x 5-1/4" D
• Outside dimensions:  38-1/8" L x 17-13/16" W x 6-1/8" D

PC-1000
• Fits 1000cc cylinders
• Inside dimensions:   50-1/2" L x 13-7/16" W x 5-1/4" D
• Outside dimensions:  53" L x 17-7/16" W x 6-1/16" D

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power


Features/Benefits:
• Solid Foam Insert
• Unbreakable, water-tight design
• Wheeled End for easy transport

Applications:
• Sample cylinder transportation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516