Safety Push Button Quick Coupling, Series KP | #30KPTF10APX


LOADING IMAGES
30KPTF10APX

Safety Push Button Quick Coupling, Series KP | #30KPTF10APX

Self-venting quick coupling system with push button, nominal diameter from 5.5 to 8 mm for pneumatic applications up to 12 bar. Coupling system with ISO B, ISO C and Euro profile. Made of anodised aluminium/nickel plated brass/NBR seals.


Technical Specifications

  • Diameter: 8 DN
  • Connection Size: 10 mm
  • Profile: ISO B Profile
  • Connection Type: Hose Barb
  • Body Material: Aluminum, Anodised, Brass, Nickel-plated
  • Maximum Operating Pressure: 12 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 5
  • Weight: 0.16 kg
  • Industry Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed Air
  • Specifications Met: DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH), ISO 4414 Pneumatic Fluid Power: General Rules Relating to Systems
  • O-Ring Material: NBR
Safety Warning

Item Information

Parker's Safety Quick Coupling Series KP is a safety coupling with pushing button integrating self-venting system according to ISO 6150 B, ISO 6150 C and EURO. The self-venting takes place during disconnection in 2 steps – no risk of pressurized hoses being tossed around. When the pushing buttind is pressed one time, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by pressing the button again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place and make the use easy.

The right plug for self-venting series KP can be found as followings :
- ISO 6150 B; DN 5,5 : Plug series 23
- ISO 6150 B; DN 8 : Plug series 30
- ISO 6150 C; DN 5,5 : Plug series 18
- ISO 6150 B; DN 8 : Plug series 84
- EURO; DN 7,4 : Plug series 25

Markets:
- Machinery Construction
- Automotive
- Industrial process factory

Features/Benefits:
- Safety coupling with self-venting mechanism
- No whiplash effect due to the self-venting which takes place during disconnection
- Easy to connect and discconnet with one hand

Applications:
- Workshops
- Cleaning
- Blowing
- Pneumatics
- Air-Operated Tools
- Ring Main Circuits
- Packaging

Read More Show Less

CAD Drawings + Files

Part Number
30KPTF10APX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098