Safety Push Button Quick Coupling, Series KP | Product Series

Filter by

    No filters selected

Profile

Connection Type

Connection Size

Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Safety Push Button Quick Coupling, Series KP

Safety Push Button Quick Coupling, Series KP

Self-venting quick coupling system with push button, nominal diameter from 5.5 to 8 mm for pneumatic applications up to 12 bar. Coupling system with ISO B, ISO C and Euro profile. Made of anodised aluminium/nickel plated brass/NBR seals.

Technical Specifications

  • Body Material: Aluminum, Anodised, Brass, Nickel-plated
  • Maximum Operating Pressure: 12 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 5
  • Weight: 0.13 to 0.18 kg
  • Industry Application: Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging
  • Media: Compressed Air
  • Specifications Met: REACH, RoHS, ISO 4414
  • O-Ring Material: NBR
Safety Warning

Full Product Description

Parker's Safety Quick Coupling Series KP is a safety coupling with pushing button integrating self-venting system according to ISO 6150 B, ISO 6150 C and EURO. The self-venting takes place during disconnection in 2 steps – no risk of pressurized hoses being tossed around. When the pushing buttind is pressed one time, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by pressing the button again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place and make the use easy.

The right plug for self-venting series KP can be found as followings :
- ISO 6150 B; DN 5,5 : Plug series 23
- ISO 6150 B; DN 8 : Plug series 30
- ISO 6150 C; DN 5,5 : Plug series 18
- ISO 6150 B; DN 8 : Plug series 84
- EURO; DN 7,4 : Plug series 25

Markets:
- Machinery Construction
- Automotive
- Industrial process factory

Features/Benefits:
- Safety coupling with self-venting mechanism
- No whiplash effect due to the self-venting which takes place during disconnection
- Easy to connect and discconnet with one hand

Applications:
- Workshops
- Cleaning
- Blowing
- Pneumatics
- Air-Operated Tools
- Ring Main Circuits
- Packaging

Related Documents

×
Products Profile Connection Type Connection Size Diameter
24KPAW13APX ISO B Profile Male, BSPP G 1/4 5.5 DN
24KPAW17APX ISO B Profile Male, BSPP G 3/8 5.5 DN
24KPAW21APX ISO B Profile Male, BSPP G 1/2 5.5 DN
24KPIW13APX ISO B Profile Female, BSPP G 1/4 5.5 DN
24KPIW17APX ISO B Profile Female, BSPP G 3/8 5.5 DN
24KPIW21APX ISO B Profile Female, BSPP G 1/2 5.5 DN
24KPTF06APX ISO B Profile Hose Barb 6 mm 5.5 DN
24KPTF08APX ISO B Profile Hose Barb 8 mm 5.5 DN
24KPTF10APX ISO B Profile Hose Barb 10 mm 5.5 DN
18KPAW13APX ISO C Profile Male, BSPP G 1/4 5.5 DN
18KPAW17APX ISO C Profile Male, BSPP G 3/8 5.5 DN
18KPAW21APX ISO C Profile Male, BSPP G 1/2 5.5 DN
18KPIW13APX ISO C Profile Female, BSPP G 1/4 5.5 DN
18KPIW17APX ISO C Profile Female, BSPP G 3/8 5.5 DN
18KPIW21APX ISO C Profile Female, BSPP G 1/2 5.5 DN
18KPTF06APX ISO C Profile Hose Barb 6 mm 5.5 DN
18KPTF08APX ISO C Profile Hose Barb 8 mm 5.5 DN
18KPTF09APX ISO C Profile Hose Barb 9 mm 5.5 DN
18KPTF13APX ISO C Profile Hose Barb 13 mm 5.5 DN
30KPAW13APX ISO B Profile Male, BSPP G 1/4 8 DN
30KPAW17APX ISO B Profile Male, BSPP G 3/8 8 DN
30KPAW21APX ISO B Profile Male, BSPP G 1/2 8 DN
30KPIW13APX ISO B Profile Female, BSPP G 1/4 8 DN
30KPIW17APX ISO B Profile Female, BSPP G 3/8 8 DN
30KPIW21APX ISO B Profile Female, BSPP G 1/2 8 DN
30KPTF08APX ISO B Profile Hose Barb 8 mm 8 DN
30KPTF10APX ISO B Profile Hose Barb 10 mm 8 DN
84KPAW13APX ISO C Profile Male, BSPP G 1/4 8 DN
84KPAW17APX ISO C Profile Male, BSPP G 3/8 8 DN
84KPAW21APX ISO C Profile Male, BSPP G 1/2 8 DN
84KPIW13APX ISO C Profile Female, BSPP G 1/4 8 DN
84KPIW17APX ISO C Profile Female, BSPP G 3/8 8 DN
84KPIW21APX ISO C Profile Female, BSPP G 1/2 8 DN
84KPTF10APX ISO C Profile Hose Barb 10 mm 8 DN
84KPTF13APX ISO C Profile Hose Barb 13 mm 8 DN
26KPAW13APX European Profile Male, BSPP G 1/4 7.4 DN
26KPAW17APX European Profile Male, BSPP G 3/8 7.4 DN
26KPAW21APX European Profile Male, BSPP G 1/2 7.4 DN
26KPIW13APX European Profile Female, BSPP G 1/4 7.4 DN
26KPIW17APX European Profile Female, BSPP G 3/8 7.4 DN
26KPIW21APX European Profile Female, BSPP G 1/2 7.4 DN
26KPTF06APX European Profile Hose Barb 6 mm 7.4 DN
26KPTF08APX European Profile Hose Barb 8 mm 7.4 DN
26KPTF10APX European Profile Hose Barb 10 mm 7.4 DN
26KPTF13APX European Profile Hose Barb 13 mm 7.4 DN

687PDC
A43098