Transportation Hose 200-3000 PSI - 201 Hose | #201-5


LOADING IMAGES
201-5

Transportation Hose 200-3000 PSI - 201 Hose | #201-5

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.


Technical Specifications

  • Hose I.D. (size): -5
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Fuels (Diesel Fuels & Antifreeze Solutions), Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Specifications Met: D.O.T. FMVSS 106, Class AII Air Brake, SAE J1402, Class AII, SAE J517 and 100R5
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Weight: 0.27 kg/m, 0.18 lb/ft
  • Hose Reinforcement Material: 1 Braid of Fiber and 1 Braid of Steel Wire, 1 Braid of Fiber
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Nominal Hose Inside Diameter: 6 mm
  • Outside Diameter: 0.580 inch, 15 mm
  • Application: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 3000 psi, 21 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Bend Radius: 3-3/8 inch, 85 mm
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Fiber Cover
Safety Warning

Item Information

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 201 hose is designed, built, and tested to meet SAE J517 100R5 / SAE J1402 AII / DOT FMVSS 106 AIR BRAKE - AII performance specifications. Sizes range from 3/16” to 3” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 200-3000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• D.O.T. FMVSS 106-AIR BRAKE-AII certification

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings (for -4 to -40)
• 20 series fittings (for -4 to -48)
• 22 series fittings (for -4 to -48)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583