Rod seal Prädifa series BU, Ultrathan® | #BU011800656


LOADING IMAGES
BU011800656

Rod seal Prädifa series BU, Ultrathan® | #BU011800656

Rod and buffer seal for hydraulic cylinders, single-acting. Compact seal design with anti-extrusion ring. Primary seal in tandem systems. For high pressures and extreme pressure peaks. Robust design with extreme wear resistance. ISO 5597 and ISO 7425.


Technical Specifications

  • Groove Width: 6.3
  • Inside Diameter (mm): 110
  • Minimum Working Temperature (C): -35
  • Maximum Working Temperature (C): 100
  • Seal Material: P5008
  • Outside Diameter (mm): 125.5
  • Element Height (mm): 6.1
  • Media: Hydraulic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 500 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: High Pressure (< 500 bar) bar
Safety Warning

Item Information

The BU Ultrathan® rod seal is a compact seal with an integrated anti-extrusion ring. It is frequently used as a buffer seal within sealing systems such as those utilized in construction machine cylinders. Construction machine cylinders operate in harsh conditions in which pressure peaks of up to 1000 bar frequently occur. The BU rod seal is installed upstream to isolate such loads from the secondary seal. Due to its special shape, the seal (like a return valve) is able to return pressure that may build up between the primary and the secondary seal into the system. A single or tandem arrangement of this product series is possible as well.

• Enhanced sealing performance in non-pressurized conditions.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Insensitive to extreme pressure peaks.
• Extremely high extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Dimensions according to ISO ¬7425-2.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly used for sealing cylinders in mobile hydraulics.

The BU rod seal is available in the following compounds:
00575 - Bio-degradable fluids
00655 - Low temperatures
00656 - Industrial applications
00664 - Heavy-duty

Read More Show Less

CAD Drawings + Files

Part Number
BU011800656 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424