Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod and buffer seal for hydraulic cylinders, single-acting. Compact seal design with anti-extrusion ring. Primary seal in tandem systems. For high pressures and extreme pressure peaks. Robust design with extreme wear resistance. ISO 5597 and ISO 7425.
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
BU003200664 | 32 | 43 | 4 | 4.2 | -35 | 110 | P6000 |
BU004000664 | 40 | 55.1 | 6.1 | 6.3 | -35 | 110 | P6000 |
BU004500664 | 45 | 60.1 | 6.1 | 6.3 | -35 | 110 | P6000 |
BU005000664 | 50 | 65.1 | 6.1 | 6.3 | -35 | 110 | P6000 |
BU005600600 | 56 | 71 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU006000600 | 60 | 75 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU006100656 | 60 | 75.1 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU006300656 | 63 | 78.1 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU006500600 | 65 | 80 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU006600656 | 65 | 80.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU007000600 | 70 | 85 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU007000656 | 70 | 85.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU007100656 | 70 | 85.1 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU007500600 | 75 | 90 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU007600656 | 75 | 90.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU008000600 | 80 | 95 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU008200656 | 80 | 95.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU008400656 | 80 | 95.1 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU008500600 | 85 | 100 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU008500656 | 85 | 100.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU009000600 | 90 | 105 | 8.5 | 9.5 | -35 | 100 | P5008 |
BU009100656 | 90 | 105.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU009400656 | 95 | 110.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU010000600 | 100 | 120 | 11.4 | 12.5 | -35 | 100 | P5008 |
BU010400656 | 100 | 115.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU010500656 | 105 | 120.5 | 6.1 | 6.3 | -35 | 100 | P5205 |
BU011000600 | 110 | 130 | 11.4 | 12.5 | -35 | 100 | P5008 |
BU011000664 | 110 | 130 | 11.4 | 12.5 | -35 | 110 | P6000 |
BU011800656 | 110 | 125.5 | 6.1 | 6.3 | -35 | 100 | P5008 |
BU012000600 | 120 | 140 | 11.4 | 12.5 | -35 | 100 | P5008 |
BU013000600 | 130 | 150 | 14.5 | 16 | -35 | 100 | P5008 |
BU014000600 | 140 | 160 | 14.5 | 16 | -35 | 100 | P5008 |
BU014100664 | 140 | 155.5 | 6.1 | 6.3 | -35 | 110 | P6000 |
BU015000600 | 150 | 170 | 14.5 | 16 | -35 | 100 | P5008 |
BU016000600 | 160 | 180 | 14.5 | 16 | -35 | 100 | P5008 |
BU017000657 | 170 | 195 | 14.5 | 16 | -35 | 100 | P5008 |
BU018000570 | 180 | 205 | 14.5 | 16 | -35 | 100 | P5000 |
BU018000600 | 180 | 205 | 14.5 | 16 | -35 | 100 | P5008 |
BU020000600 | 200 | 225 | 14.5 | 16 | -35 | 100 | P5008 |
BU020000664 | 200 | 225 | 14.5 | 16 | -35 | 110 | P6000 |
BU021000664 | 210 | 240 | 18.2 | 20 | -35 | 110 | P6000 |
BU022000600 | 220 | 250 | 18.2 | 20 | -35 | 100 | P5008 |
BU023000655 | 230 | 260 | 18.2 | 20 | -45 | 90 | P5209 |
BU023000657 | 230 | 260 | 18.2 | 20 | -35 | 100 | P5008 |
BU025000657 | 250 | 280 | 18.2 | 20 | -35 | 100 | P5008 |
BU028000600 | 280 | 310 | 18.2 | 20 | -35 | 100 | P5008 |
BU028000664 | 280 | 310 | 18.2 | 20 | -35 | 110 | P6000 |
BU030000664 | 300 | 330 | 18.2 | 20 | -35 | 110 | P6000 |
BU025000600 | 250 | 280 | 18.2 | 20 | -45 | 110 | P5008 |
BU028000657 | 280 | 310 | 18.2 | 20 | -45 | 110 | P5008 |