Rod seal Prädifa series BAI, FlexiSeal® | #BAI-M002000-02-001-1


LOADING IMAGES
BAI-M002000-02-001-1

Rod seal Prädifa series BAI, FlexiSeal® | #BAI-M002000-02-001-1

Rod seal. Inside dynamic sealing on reciprocating rods. FlexiSeal. Spring-energized PTFE seal. Axially short design.


Technical Specifications

  • Groove Width: 3.6
  • Inside Diameter (mm): 20
  • Minimum Working Temperature (C): -190
  • Maximum Working Temperature (C): 230
  • Seal Material: 001
  • Element Height (mm): 3.6
  • Outside Diameter (mm): 24.52
  • Media: Multiple Fluids
  • Polymer Material Options: PTFE (Polytetrafluoroethylene)
  • Maximum Operating Pressure: 200 bar
  • Minimum Operating Temperature: -200 to -190 °C
  • Maximum Operating Temperature: 80 to 230 °C
  • Maximum Surface Speed: 15 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Extremely High Temperature (> 205 C) °C
  • Pressure Rating: Medium Pressure (< 250 bar) bar
Safety Warning

Item Information

The BAI product series is a single-acting rod seal featuring a FlexiSeal® design with a helicoil spring. It is characterized by extremely high temperature and chemical resistance and ideally suited for use in the medium pressure range. Due to its short axial length, the seal is particularly well suited for installation in compact grooves.

• Heavy dynamic lip (inside) ensures longest life.
• Short, wiper-type dynamic lip reduces frictional forces due to hydrostatic pressure.
• Helical spring for high load and small deflection range.
• Squared, long static lip stabilizes the seal.
• Widest range of cross-sections and diameters available, including sizes for upgrading standard O-ring grooves.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Low-cost elastomeric energizers available, all with excellent fatigue resistance.

Range of application:
For sealing reciprocating rods

The BAI rod seal is available in the following compounds:
001 - Industrial applications
005 - High temperatures
006 - Heavy-duty

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424