Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod seal. Inside dynamic sealing on reciprocating rods. FlexiSeal. Spring-energized PTFE seal. Axially short design.
Product Demos & Tutorials |
---|
Mixing the right ingredients: Material Development at Parker-Prädifa |
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
BAI-M000400-02-063-2 | 4 | 8.52 | 3.6 | 3.6 | -190 | 230 | 063 |
BAI-M001400-02-001-1 | 14 | 18.52 | 3.6 | 3.6 | -190 | 230 | 001 |
BAI-M002000-02-001-1 | 20 | 24.52 | 3.6 | 3.6 | -190 | 230 | 001 |
BAI-M002000-32-006-1 | 20 | 24 | 3.2 | 3.2 | -200 | 80 | 006 |
BAI-M005000-03-001-2 | 50 | 56.15 | 4.8 | 4.8 | -190 | 230 | 001 |
BAI-M006000-03-006-2 | 60 | 66.15 | 4.8 | 4.8 | -200 | 80 | 006 |
BAI-M007000-03-006-2 | 70 | 76.15 | 4.8 | 4.8 | -200 | 80 | 006 |
BAI-M015600-03-002-1 | 156 | 162.15 | 4.8 | 4.8 | -190 | 230 | 002 |
BAI-M000600-02-001-1 | 6 | 10.52 | 3.6 | 3.6 | -190 | 230 | 001 |