RIPPED R7 Ironcore Linear Motors (AP) | #R7-3A-MT


LOADING IMAGES
R7-3A-MT

RIPPED R7 Ironcore Linear Motors (AP) | #R7-3A-MT

RIPPED R7 Ironcore Linear Motors offer peak forces upto 1761N, ideal for high force industrial applications. The 70mm wide ironcore design features patented anticog technology, removing the roughness associated with traditional ironcore linear motors


Technical Specifications

  • Feedback Type: Magnet Hall Sensor
  • Winding Type: Triple
  • Coil Type: Three poles
  • Track Length: Modular: Unlimited / Single Piece: 538.2mm
  • Profile Width: 70 mm
  • Motor Type: Ironcore
  • Track Length: Modular: Unlimited, Single Piece: 8.6, 14.9, 21.2 inch
  • Continuous Force: 154 to 462 N, 35 to 104 lbf
  • Peak Force: 132 to 396 lbf, 587 to 1761 N
  • Continuous Output Power: 179 to 540 W
  • Peak Output Power: 3600 to 10800 W
  • Attraction Force: 1557 to 4671 N, 350 to 1050 lbf
  • Cooling Method: n/a
  • Feedback Type: Digital Hall Effect Sensor, n/a
  • Specifications Met: n/a
Safety Warning

Item Information

Parker R7 RIPPED ironcore linear motors, with their patented anti-cog technology, produce the large forces needed for many industrial applications - without the roughness associated with traditional ironcore linear motors.

With continuous forces ranging from 154N (35lbf) up to 462N (104lbf) and peak forces ranging from 587N (132lbf) up to 761N (396lbf), the RIPPED family is well suited for a broad range of extremely demanding applications.

Parker offers modular magnet tracks for unrestricted travel length.

The RIPPED motor connector modules allow quick and easy installation while reducing overall maintenance costs.

Ultra-high-flex cables come standard. Virtually cog-free operation combined with powerful ironcore technology make the RIPPED family of motors a superior choice for affordable high-force, ultrasmooth motion.

Ironcore motors consist of a forcer which rides over a single magnet track. The forcer is made of copper windings wrapped around iron laminations. The back iron provides an efficient path for the magnetic flux to circulate between the motor and the magnet rail. In addition, there is an efficient path for heat to escape the motor. This ironcore design allows for extremely high forces and efficient cooling.

In fact, the Ironcore design offers the highest force available per unit volume. Finally, the ironcore design is economically attractive because only one row of magnet material is required.

Parker has developed a patented anti-cog technology that virtually eliminates cogging and allows ironcore motors to be used in applications where only ironless motors were considered before. This offers the machine builder a powerful combination of extremely high force and smooth operation in an economical package.



-Markets

· Fiber Optic/Photonics

· Industrial Automation

· Packaging Industry

· Printing

· Semiconductor and electronics



-Features and Benefits

· Ideal for high force applications

· Patented anti-cog technology for smooth operation

· Quick connect cable module containing thermistor, limits and hall effects

· modular magnet tracks for unlimited travel

· Several windings and three coil lengths to optimize performance for your application



-Applications

· Material handling

· Waterjet and laser cutters

· Robotics

· Process control inspection

· Centerless grinding

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972