Premium Contractor’s Water Hose Factory Assemblies, Series PR | #PR5825


LOADING IMAGES
PR5825

Premium Contractor’s Water Hose Factory Assemblies, Series PR | #PR5825

Premium Contractor's Water Hose Factory Assemblies are designed to transfer water for clean-up, wash down and general service applications to 180°F and 125 psi, Series PR


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Weight (lbs/ea): 5.6
  • Connection 1 Style: Male GHT
  • Hose Reinforcement Material: n/a
  • Hose Inner Tube Material: n/a
  • Minimum Bend Radius: n/a
  • Cover Material: n/a
  • Weight: 2.53 kg/ea, 5.58 lb/ea
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: Water
  • Media: Water
  • Connection 2 Type: Female GHT
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Package Type: Carton
  • Outside Diameter: 0.969 inch, 24.6 mm
  • Maximum Operating Pressure: 125 psi, 8.6 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Nickel Plated Brass
  • Length: 25 ft, 7.62 m
  • Quantity per Box: 8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series PR Premium Contractor's Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. The factory-installed nickel plated brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black EPDM for abrasion and weathering resistance.
• Couplings: Nickel-plated brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Hydration
• Washdown
• Cement mixer trucks

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×

$80.02 /part

Quantity:
Shipping: Usually Ships within  7   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583