This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Premium Contractor’s Water Hose Factory Assemblies, Series PR | Product Series
Premium Contractor's Water Hose Factory Assemblies are designed to transfer water for clean-up, wash down and general service applications to 180°F and 125 psi, Series PR
Technical Specifications
Hose Inner Tube Material:
n/a
Cover Material:
n/a
Minimum Operating Temperature:
-40 °C, -40 °F
Length:
25 to 100 ft, 7.6 to 15.2 m, 25 to 100 mm, 7.62 to 30.48 m
Application:
Water
Maximum Operating Pressure:
0.86 MPa, 125 psi, 8.6 bar
Specifications Met:
n/a
Weight:
5.6 to 20.9 lb/ea, 2.5 to 9.5 kg/ea
Minimum Bend Radius:
139.7 to 152.4 mm, 5.5 to 6 inch
Nominal Hose Inside Diameter:
17.5 to 20 mm
Connection 1 Type:
Male GHT
Connection 2 Type:
Female GHT - Swivel, GHT
Inside Diameter:
5/8 to 3/4 inch, 15.9 to 19.1 mm
Hose Reinforcement Material:
n/a
Package Type:
Carton
Outside Diameter:
0.969 to 1.109 inch, 24.6 to 28.2 mm
WARNING: This product can expose you to chemicals including Lead and Lead Compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
Parker's Series PR Premium Contractor's Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. The factory-installed nickel plated brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.
Markets: • Construction • General Industrial
Features/Benefits: • Tube: Black EPDM for economical service to 180°F. • Reinforcement: Multiple textile plies for strength and durability. • Cover: Black EPDM for abrasion and weathering resistance. • Couplings: Nickel-plated brass male garden hose thread x female garden hose thread for quick and easy connections. • Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.
Warnings: • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines. • Do not use with potable water.