Premium Hot Water Hose Factory Assemblies, Series HWR | #HWR58100


LOADING IMAGES
HWR58100

Premium Hot Water Hose Factory Assemblies, Series HWR | #HWR58100

Premium Hot Water Hose Factory Assemblies are designed to transfer hot water for clean-up, wash down and general service applications to 212°F and 125 psi, Series HWR


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Weight (lbs/ea): 21.5
  • Connection 1 Style: Male GHT
  • Hose Reinforcement Material: n/a
  • Hose Inner Tube Material: n/a
  • Minimum Bend Radius: n/a
  • Cover Material: n/a
  • Weight: 21.52 lb/ea, 9.76 kg/ea
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Water
  • Media: Water (Hot Water)
  • Connection 2 Type: Female GHT
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Package Type: Carton
  • Outside Diameter: 0.969 inch, 24.6 mm
  • Maximum Operating Pressure: 125 psi, 8.6 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Nickel Plated Brass
  • Length: 100 ft, 30.48 m
  • Quantity per Box: 3

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series HWR Premium Hot Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. The factory-installed nickel plated brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Nickel-plated brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Washdown

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583