Premium Hot Water Hose Factory Assemblies, Series HWR | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Connection 1 Style

Weight (lbs/ea)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Hot Water Hose Factory Assemblies, Series HWR

Premium Hot Water Hose Factory Assemblies, Series HWR

Premium Hot Water Hose Factory Assemblies are designed to transfer hot water for clean-up, wash down and general service applications to 212°F and 125 psi, Series HWR

Technical Specifications

  • Hose Inner Tube Material: n/a
  • Cover Material: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Length: 25 to 100 ft, 7.6 to 15.2 m, 25 to 100 mm, 7.62 to 30.48 m
  • Application: Water
  • Maximum Operating Pressure: 0.86 MPa, 125 psi, 8.6 bar
  • Specifications Met: n/a
  • Weight: 5.7 to 14.4 lb/ea, 2.6 to 6.5 kg/ea
  • Minimum Bend Radius: 139.7 to 152.4 mm, 5.5 to 6 inch
  • Nominal Hose Inside Diameter: 17.5 to 20 mm
  • Connection 1 Type: Male GHT
  • Connection 2 Type: Female GHT, Female GHT - Swivel
  • Inside Diameter: 5/8 to 3/4 inch, 15.9 to 19.1 mm
  • Hose Reinforcement Material: n/a
  • Package Type: Carton
  • Outside Diameter: 0.969 to 1.109 inch, 24.6 to 28.2 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Nickel Plated Brass
  • Quantity per Box: 2 to 8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series HWR Premium Hot Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. The factory-installed nickel plated brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Nickel-plated brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Washdown

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Connection 1 Style Weight (lbs/ea)
HWR3450 3/4 Male GHT 14.4
HWR58100 5/8 Male GHT 21.5
HWR5825 5/8 Male GHT 5.7
HWR5850 5/8 Male GHT 11
HWR5875 5/8 Male GHT 16.3

687PDC
687583