Reservoir Accessories - Desiccant Breathers | #941655T


LOADING IMAGES
941655T

Reservoir Accessories - Desiccant Breathers | #941655T

The industry leading portfolio of desiccant breather solutions designed to maximize system reliability and oil life throughout a broad range of applications.


Technical Specifications

  • Filter Material: Polyester, PTFE, silica gel
  • Seal Material: N/A
  • Height: 6.34 in (158.5 mm)
  • Special Option: Silicone Check Valve
  • Flow Rate: 16 SCFM
  • Connection Type: 1 1/2 in - 16 UN female thread
  • Installation: Screw on
  • Pressure Relief Valve Type: Unpressurized
  • Outside Diameter: 5.1 inch, 129.5 mm
  • Housing Material: Polycarbonate/Polybutylene Terephthalate
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 300 °F
Safety Warning

Item Information

The Hydraulic and Fuel Filtration Division’s desiccant breather portfolio offers a wide selection of breather designs and desiccant types to deliver optimum performance. Reservoirs open to atmosphere are subject to an array of ambient conditions and require clean dry air on demand.

EZ Dri – Zeolite Breather
-Reduces head space Relative Humidity to as low as 5%
-Excellent temperature resistance for >100°F applications
-Color indicating beads allow visual identification for service on demand

TriCeptor – Silica Gel Breather
-Reduces head space Relative Humidity to as low as 20%
-Excellent performance in high humidity (>40% RH) environments
-Color indicating desiccant allow visual identification for service on demand

Mobile – Rugged Breather
-EZ Dri or TriCeptor options available
-Clean, dry air on demand via high flow check valves to maximize breather life
-Rugged construction to withstand the most demanding service

TriCeptor Plus – Mixed Desiccant Breather
-Clean, dry air on demand via high flow check valves to maximize breather life
-Mixed desiccant provides the ultimate application flexibility
-Reduces head space Relative Humidity to as low as 5%
-Color indicating desiccant allow visual identification for service on demand

TriCeptor Extended – Mixed Desiccant Breather
-Double the capacity of a standard breather
-Clean, dry air on demand via high flow check valves to maximize breather life
-Mixed desiccant provides the ultimate application flexibility
-Reduces head space Relative Humidity to as low as 5%
-Color indicating desiccant allow visual identification for service on demand
-Integrated oil-mist coalescer protects the desiccant from hydrocarbon contaminants

ClearConnect – Wired Relative Humidity sensor
-Relative humidity sensor provides real-time system monitoring
-Clean, dry air on demand via high flow check valves to maximize breather life
-Standard or extended sizes to meet desired service intervals
-Clear silica gel desiccant offers up to a 20% improvement in absorption capacity

 

Applications:
Reservoirs
Mobile Equipment
Gearboxes
Transformers
Storage Tanks
Totes
55 Gallon Drums

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$443.86 /part

Quantity:
Shipping: Usually Ships within  55.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502