Reservoir Accessories - Desiccant Breathers | Product Series

Filter by

    No filters selected

Available for Online Purchase

Connection Type

Seal Material

Filter Material

Height

Flow Rate

Special Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reservoir Accessories - Desiccant Breathers

Reservoir Accessories - Desiccant Breathers

The industry leading portfolio of desiccant breather solutions designed to maximize system reliability and oil life throughout a broad range of applications.

Technical Specifications

  • Installation: Screw on
  • Pressure Relief Valve Type: Unpressurized
  • Outside Diameter: 4.1 to 5.67 inch, 101.6 to 144 mm
  • Housing Material: Polycarbonate, Polycarbonate/Polybutylene Terephthalate
  • Minimum Operating Temperature: -20 °F, -4 °F, -40 °F
  • Maximum Operating Temperature: 200 °F, 130 °F, 300 °F
Safety Warning

Full Product Description

The Hydraulic and Fuel Filtration Division’s desiccant breather portfolio offers a wide selection of breather designs and desiccant types to deliver optimum performance. Reservoirs open to atmosphere are subject to an array of ambient conditions and require clean dry air on demand.

EZ Dri – Zeolite Breather
-Reduces head space Relative Humidity to as low as 5%
-Excellent temperature resistance for >100°F applications
-Color indicating beads allow visual identification for service on demand

TriCeptor – Silica Gel Breather
-Reduces head space Relative Humidity to as low as 20%
-Excellent performance in high humidity (>40% RH) environments
-Color indicating desiccant allow visual identification for service on demand

Mobile – Rugged Breather
-EZ Dri or TriCeptor options available
-Clean, dry air on demand via high flow check valves to maximize breather life
-Rugged construction to withstand the most demanding service

TriCeptor Plus – Mixed Desiccant Breather
-Clean, dry air on demand via high flow check valves to maximize breather life
-Mixed desiccant provides the ultimate application flexibility
-Reduces head space Relative Humidity to as low as 5%
-Color indicating desiccant allow visual identification for service on demand

TriCeptor Extended – Mixed Desiccant Breather
-Double the capacity of a standard breather
-Clean, dry air on demand via high flow check valves to maximize breather life
-Mixed desiccant provides the ultimate application flexibility
-Reduces head space Relative Humidity to as low as 5%
-Color indicating desiccant allow visual identification for service on demand
-Integrated oil-mist coalescer protects the desiccant from hydrocarbon contaminants

ClearConnect – Wired Relative Humidity sensor
-Relative humidity sensor provides real-time system monitoring
-Clean, dry air on demand via high flow check valves to maximize breather life
-Standard or extended sizes to meet desired service intervals
-Clear silica gel desiccant offers up to a 20% improvement in absorption capacity

 

Applications:
Reservoirs
Mobile Equipment
Gearboxes
Transformers
Storage Tanks
Totes
55 Gallon Drums

Related Documents

×
Products Connection Type Seal Material Filter Material Height Flow Rate Special Option
934330T 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, silica gel 6 in (152 mm) 16 SCFM
934331T 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, silica gel 8 in (203 mm) 16 SCFM
934332T 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, silica gel 10 in (254 mm) 16 SCFM
947333 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Silica Gel, Zeolite (molecular sieve) 6 in (152 mm) 12 SCFM Silicone Check Valve
947334 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Silica Gel, Zeolite (molecular sieve) 8 in (203 mm) 11 SCFM Silicone Check Valve
947335 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Silica Gel, Zeolite (molecular sieve) 10 in (254 mm) 10 SCFM Silicone Check Valve
947336 1 in FNPT N/A Polyester, Silica Gel, Zeolite (molecular sieve) 6.4 in (163 mm) 26 SCFM Silicone Check Valve
947337 1 in FNPT N/A Polyester, Silica Gel, Zeolite (molecular sieve) 8.2 in (208 mm) 25 SCFM Silicone Check Valve
947338 1 in FNPT N/A Polyester, Silica Gel, Zeolite (molecular sieve) 10 in (254 mm) 24 SCFM Silicone Check Valve
947339 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Clear silica gel 10 in (254 mm) 10 SCFM Silicone Check Valve, RH Sensor
947340 1 in FNPT N/A Polyester, Clear silica gel 10 in (254 mm) 24 SCFM Silicone Check Valve, RH Sensor
941655T 1 1/2 in - 16 UN female thread N/A Polyester, PTFE, silica gel 6.34 in (158.5 mm) 16 SCFM Silicone Check Valve
CCS10SGBM8M1 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Clear silica gel 10 in (254 mm) 10 SCFM Silicone Check Valve, RH Sensor, Indicator
CCE10SGBM8F1 1 in FNPT N/A Polyester, Clear silica gel 10 in (254 mm) 24 SCFM Silicone Check Valve, RH Sensor, Indicator
934330 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Zeolite (molecular sieve) 6 in (152 mm) 15 SCFM
934331 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Zeolite (molecular sieve) 8 in (203 mm) 15 SCFM
934332 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) Nitrile Polyester, Zeolite (molecular sieve) 10 in (254 mm) 15 SCFM
941655 1 1/2 in - 16 UN female thread N/A Polyester, PTFE, Zeolite (molecular sieve) 6.34 in (158.5 mm) 15 SCFM

687PDC
687502