Reinforced Conduit Hose, Series 7337M | #7337M-1002050


LOADING IMAGES
7337M-1002050

Reinforced Conduit Hose, Series 7337M | #7337M-1002050

Reinforced Conduit Hose is designed as a durable cable cover to 180°F, Series 7337M


Technical Specifications

  • Hose I.D. (inch): 1
  • Standard Pack Qty (ft): 50
  • Maximum Operating Pressure: n/a
  • Cover Material: Synthetic Rubber
  • Application: Specialty
  • Media: Cable Protection, Tubing
  • Specifications Met: MSHA
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Carton
  • Outside Diameter: 1.468 inch, 37.2 mm
  • Hose Inner Tube Material: Black, Synthetic Rubber
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.52 lb/ft, 0.77 kg/m
  • Minimum Operating Pressure: n/a
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7337M Reinforced Conduit Hose provides excellent service as heavy duty, rugged, abrasion resistant protection for cable, hose and tubing.  The thick hose wall is extremely durable, and flame retardant to protect operators from fire hazards. The smooth cover enables easy routing, and the hose is available on reels containing long continuous lengths for maximum application and inventory versatility.

Markets:
• General Industrial
• Underground Mining

Features/Benefits:
• Tube: Black synthetic rubber for durable service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging and scuffs.

Applications:
-usage
• Conduit
• Protection for cable, hose, tubing, wiring

Industry Standards:
• MSHA

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583