Reinforced Conduit Hose, Series 7337M | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reinforced Conduit Hose, Series 7337M

Reinforced Conduit Hose, Series 7337M

Reinforced Conduit Hose is designed as a durable cable cover to 180°F, Series 7337M

Technical Specifications

  • Cover Material: Synthetic Rubber
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 1/2 to 1-1/4 inch, 12.7 to 31.8 mm
  • Maximum Operating Pressure: n/a
  • Application: Industrial, Manufacturing
  • Nominal Hose Inside Diameter: 15 to 32 mm
  • Minimum Operating Pressure: n/a
  • Hose Reinforcement Material: 2 Plies of Textile
  • Outside Diameter: 0.968 to 1.718 inch, 24.6 to 43.6 mm
  • Package Type: Carton, Reel
  • Size: -8 to -20
  • Hose Inner Tube Material: Black, Synthetic Rubber
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.31 to 0.63 lb/ft, 0.46 to 0.94 kg/m
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7337M Reinforced Conduit Hose provides excellent service as heavy duty, rugged, abrasion resistant protection for cable, hose and tubing.  The thick hose wall is extremely durable, and flame retardant to protect operators from fire hazards. The smooth cover enables easy routing, and the hose is available on reels containing long continuous lengths for maximum application and inventory versatility.

Markets:
• General Industrial
• Underground Mining

Features/Benefits:
• Tube: Black synthetic rubber for durable service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging and scuffs.

Applications:
-usage
• Conduit
• Protection for cable, hose, tubing, wiring

Industry Standards:
• MSHA

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Pack Qty (ft)
7337M-502 1/2 450
7337M-502050 1/2 50
7337M-632 5/8 400
7337M-632050 5/8 50
7337M-752 3/4 350
7337M-752050 3/4 50
7337M-1002 1 250
7337M-1002050 1 50
7337M-1132 1-1/8 250
7337M-1132050 1-1/8 50
7337M-1252 1-1/4 250
7337M-1252050 1-1/4 50

687PDC
687583