OBSOLETE: Refrigerant Hose - 510A | #510A-5


LOADING IMAGES
510A-5

OBSOLETE: Refrigerant Hose - 510A | #510A-5 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Coolants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R7
  • Maximum Operating Pressure: 2500 psi, 17.2 MPa, 172 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 3 inch, 76 mm
  • Application: Industrial Machinery, Refrigeration, Hydraulics
  • Compatible Fitting: 56 Series, 51 Series
  • Weight: n/a
  • Hose Inner Tube Material: Nylon Blend
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Inside Diameter: 5/16 inch, 8 mm
  • Outside Diameter: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 510A Refrigerant Hose provides medium pressure service for common refrigeration fluid applications and is compatible with most compressor lubrication oils.  The specially formulated core tube yields reduced permeation with refrigerants.  Permanent crimp or field attachable fittings available for in field hose replacement.

Markets:  
• Industrial
• Mobile Equipment
• Transportation
• Processing

Features/Benefits:
• Specially formulated core tube to reduce permeation
• Fiber reinforced
• Urethane jacket provides abrasion resistance

Applications:
• Freezers
• Air conditioners
• Refrigeration compressors

Certifications/Compliance:
• SAE 100R7
• MSHA Accepted except size -4

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563