OBSOLETE: Refrigerant Hose - 510A | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Refrigerant Hose - 510A

OBSOLETE: Refrigerant Hose - 510A OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Coolants, Petroleum Hydraulic Fluids
  • Specifications Met: MSHA, SAE 100R7 (dependent on hose size)
  • Compatible Fitting: 51 Series, 56 Series
  • Inside Diameter: 3/16 to 1/4 inch, 4.8 to 6.4 mm
  • Maximum Operating Pressure: 190 to 207 bar, 19 to 20.7 MPa, 2750 to 3000 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2 to 2-1/2 inch, 51 to 64 mm
  • Application: Hydraulics, Industrial Machinery, Refrigeration
  • Outside Diameter: 0.430 inch, 0.470 inch, 10.9 to 11.9 mm
  • Weight: 0.05 lb/ft, 0.07 kg/m
  • Hose Inner Tube Material: Nylon Blend
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
Safety Warning

Full Product Description

Parker’s 510A Refrigerant Hose provides medium pressure service for common refrigeration fluid applications and is compatible with most compressor lubrication oils.  The specially formulated core tube yields reduced permeation with refrigerants.  Permanent crimp or field attachable fittings available for in field hose replacement.

Markets:  
• Industrial
• Mobile Equipment
• Transportation
• Processing

Features/Benefits:
• Specially formulated core tube to reduce permeation
• Fiber reinforced
• Urethane jacket provides abrasion resistance

Applications:
• Freezers
• Air conditioners
• Refrigeration compressors

Certifications/Compliance:
• SAE 100R7
• MSHA Accepted except size -4

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
510A-2 1/8
510A-5 5/16
510A-6 3/8
510A-8 1/2
510A-12 3/4
510A-16 1
510A-3 3/16
510A-4 1/4

687PDC
687563