Heating and Cooling Hose - Radior K 1003 | #IH30831302/40


LOADING IMAGES
IH30831302/40

Heating and Cooling Hose - Radior K 1003 | #IH30831302/40

Radior K 1003 is designed for heating and cooling systems, resistant to ASTM I/II/III oil up to +100 °C (+212 °F) with peaks up to +120 °C (+248 °F) and for diesel fuel up to +50 °C (+122 °F).


Technical Specifications

  • Hose I.D. (inch): 0.591
  • Length (m): 40
  • Hose I.D. (mm): 15
  • Weight: 0.28 kg/m, 0.19 lb/ft, 0.25 lb/ft, 0.37 kg/m
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Media: Coolants, Petroleum Hydraulic Fluids (ASTM I/II/III Oil), Water (Hot Water)
  • Compatible Fitting: n/a
  • Inside Diameter: 0.591 inch, 15 mm
  • Application: Cooling Systems, Heating Systems, Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric Cord, Synthetic Textile Fabric/Yarn
  • Outside Diameter: 0.866 inch, 0.945 inch, 22 mm, 24 mm
  • Division: Polymer Hose Division Europe
  • Product Type: Coolant Hose, Oil Hose, Transfer Hose
  • Product Style: Delivery
  • Maximum Operating Pressure: 72.5 psi, 5 bar, 0.5 MPa
  • Maximum Length: 40 m
  • Design Factor: 3:1
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Materials of Construction: Rubber
  • Cover Material: Chloroprene Rubber (CR) Ageing and Weather-resistant
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

Radior K 1003 is specifically developed to convey hydrocarbon based cooling fluids but has also an exceptional preformance as transfer hose for paraffines, oils and fuels including B100 which make it perfect to cover different applications while keeping the stock under control. The compounds used are formulated to resist to stressing working conditions.

Markets
• Industrial

Features/Benefits
• Superior cover compound resistant to hydrocarbons for using in multiple situation
• Light and flexible structure to facilitate installations is narrow spaces
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Heating
• Cooling
• Fuel and oil transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513