Automotive Cooling Hose - Radior DIN 6 (Coils) | #IH30836101/40


LOADING IMAGES
IH30836101/40

Automotive Cooling Hose - Radior DIN 6 (Coils) | #IH30836101/40

Radior DIN 6 is designed for cooling systems of automotive and stationary engines and for refrigerant systems in applications ranging max 6 bar WP and it is fully compliant to DIN 73411 specs up to ID 25 mm.


Technical Specifications

  • Hose I.D. (mm): 10
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 0.11 lb/ft, 0.17 kg/m
  • Industry: General Industrial, Transportation
  • Brand: Parker
  • Product Type: Transfer Hose, Coolant Hose
  • Product Style: Delivery
  • Technology: Fluid & Gas Handling
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Application: Automotive, Boat
  • Specifications Met: DIN 73411.0
  • Media: Coolants, Water (Hot Water)
  • Maximum Operating Temperature: 125 °C with peaks up to 140°C., 257 °F with peaks up to 284°F.
  • Inside Diameter: 0.394 inch, 10 mm
  • Outside Diameter: 0.669 inch, 17 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Maximum Operating Pressure: 90 psi, 6 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Length: 40 m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Radior DIN 6 is a hose that has been specifically developed to meet the most demanding requirements in the automotive industry and to withstand high temperature range. Thus it is a reliable solution also for off-roads and stationary engine. Fully compliant to DIN 73411 spec up to dn 25 mm while other sizes comply for tensile strength, density, hardness, laceration, swelling, aging and dry residue

Markets
• Transportation
• Mobile
• Industrial

Features/Benefits
•  EPDM compounds highly resistant to environmental stress for longevity of use
• Specific reinforcement material enables a safe use under high temperatures
• Design Factor 3:1 enhances safety for operators and equipment.

Applications
•Coolant and refrigerant systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513