QAC - Quiet Air Oil Cooler with AC Motor - (Europe) | #5846113001


LOADING IMAGES
5846113001

QAC - Quiet Air Oil Cooler with AC Motor - (Europe) | #5846113001

Parker’s Quiet Air Oil Cooler (QAC) offers the lowest noise levels compared to any other air oil cooler available on the European market


Technical Specifications

  • Maximum Cooling Capacity: 3.7 kW/°C
  • Connection Thread Size (inch): G2
  • Motor Pole Count: 8
  • Input Voltage (AC): 230/400V 50Hz
  • Nominal Size: 113
  • Product Type: QAC-113-8-A-00-000-0-0
  • Pressure Relief Setting: None
  • Pressure Drop: 2.0 bar at 400 l/min Oil flow, At 30 cSt
  • Maximum Flow Rate: 800 L/min
  • Maximum Operating Pressure: 21 bar
  • Height: 1215 mm
  • Width: 1218 mm
  • Depth: 928 mm
  • Weight: 236 kg
  • Noise Level: 73 dB (Avg)
Safety Warning

Item Information

The Quiet Air Oil Cooler (QAC) series is engineered for industrial applications and offers the lowest noise levels available on the market. The new range has an improved design, which is optimised to significantly reduce noise levels. This makes the units suitable for installation close to operators and can help noise level regulations be met. All cooler sizes are available with high efficiency IE3 160kW AC motors making them a cost-effective cooling solution for industrial hydraulic systems.

Markets:
• Mining
• Oil and Gas
• Industrial
• Renewable Energy

Features/Benefits:
• The QAC design is the optimization of the proven concept of the LAC series which has been developed further to reduce the noise emissions and become the lowest noise level cooler of the EMEA.
• All sizes equipped with high efficiency IE3 ac motors
• It’s interchangeable with LAC series.
• Cooling capacity of up to 160kW, providing efficient, quiet and cost saving cooling solutions for industrial hydraulic systems

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power Units
• Lubrication Systems
• Marine Cranes
• Presses
• Wind Power

Read More Show Less

CAD Drawings + Files

Part Number
5846113001 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940