QAC - Quiet Air Oil Cooler with AC Motor - (Europe) | Product Series

Filter by

    No filters selected

Maximum Cooling Capacity

Connection Thread Size (inch)

Motor Pole Count

Input Voltage (AC)

Nominal Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
QAC - Quiet Air Oil Cooler with AC Motor - (Europe)

QAC - Quiet Air Oil Cooler with AC Motor - (Europe)

Parker’s Quiet Air Oil Cooler (QAC) offers the lowest noise levels compared to any other air oil cooler available on the European market

Technical Specifications

  • Product Type: QAC
  • Pressure Relief Setting: None
  • Maximum Cooling Capacity: 1.2 to 4.25 kW/°C
  • Pressure Drop: Varies Depending on Model bar
  • Maximum Flow Rate: 300 to 800 L/min
  • Maximum Operating Pressure: 21 bar
  • Height: Varies (depending on model)
  • Width: Varies (depending on model)
  • Depth: Varies (depending on model)
  • Weight: Varies (depending on model)
  • Connection Thread Size: Varies (depending on model)
  • Noise Level: Varies (depending on model)
  • Motor Pole Count: 4, 6, 8
  • Input Voltage: 230/400 VAC @ 50Hz, 265/480 VAC @ 60Hz
Safety Warning

Full Product Description

The Quiet Air Oil Cooler (QAC) series is engineered for industrial applications and offers the lowest noise levels available on the market. The new range has an improved design, which is optimised to significantly reduce noise levels. This makes the units suitable for installation close to operators and can help noise level regulations be met. All cooler sizes are available with high efficiency IE3 160kW AC motors making them a cost-effective cooling solution for industrial hydraulic systems.

Markets:
• Mining
• Oil and Gas
• Industrial
• Renewable Energy

Features/Benefits:
• The QAC design is the optimization of the proven concept of the LAC series which has been developed further to reduce the noise emissions and become the lowest noise level cooler of the EMEA.
• All sizes equipped with high efficiency IE3 ac motors
• It’s interchangeable with LAC series.
• Cooling capacity of up to 160kW, providing efficient, quiet and cost saving cooling solutions for industrial hydraulic systems

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power Units
• Lubrication Systems
• Marine Cranes
• Presses
• Wind Power

Related Documents

×
Products Maximum Cooling Capacity Connection Thread Size (inch) Motor Pole Count Input Voltage (AC) Nominal Size
5846033001 1.2 kW/°C G1 4 230/400V 50Hz 033
5846044001 1.3 kW/°C G1 1/4 4 230/400V 50Hz 044
5846056001 1.6 kW/°C G1 1/4 6 230/400V 50Hz 056
5846058001 1.8 kW/°C G1 1/4 6 230/400V 50Hz 058
5846078001 2.7 kW/°C G2 6 230/400V 50Hz 078
5846112001 3.5 kW/°C G2 8 230/400V 50Hz 112
5846113002 4 kW/°C G2 8 265/480V 60Hz 113
5846113001 3.7 kW/°C G2 8 230/400V 50Hz 113
5846078002 2.7 kW/°C G2 6 265/480V 60Hz 078
5846112002 3.2 kW/°C G2 8 265/480V 60Hz 112
5846113004 4.25 kW/°C G2 6 265/480V 60Hz 113
5846113003 4.2 kW/°C G2 6 230/400V 50Hz 113
5846076001 2.2 kW/°C G1 1/2 6 230/400V 50Hz 076
5846076002 2.2 kW/°C G1 1/2 6 265/480V 60Hz 076

687PDC
687940